Projectors Products
Choose a wide-aspect projector
Mitsubishi projectors are going green
Installation Mobile
WD720U Expanding the Limits of Mobility. World-class premium mobile projectors with superior contrast and brightness
UD740U FD730U WD720U WD570U WD390U-EST WD385U-EST
WD380U-EST EW330U XD700U XD560U XD550U XD365U-EST
XD360U-EST EX241U EX321U EW331U-ST EX321U-ST
Functions & Highlights
  • BrilliantColor™
  • Color Enhancer
  • Wall Screen
  • 10W Speaker
  • User Logo Projection
  • Manual Lens Shift
  • Efficient Mode
  • USB/LAN Display
  • Remote Desktop
  • Computer-free Presentations
  • Stand-by Audio
  • Audio Mix
  • Visual PA
  • Password Lock
  • Direct Power Off
  • Long-life Lamp
  • Low Standby Power
  • Top/Side Loading Lamp
  • LAN (RJ-45)
  • HDMI
  • Closed Caption
  • Low Fan Noise
  • Picture Performance
  • Presentation
  • User Friendly

Full Flexibility for a Diverse Range of Uses

from conference rooms to lecture halls, floor-standing to ceiling-suspended

Always working to provide superior products, Mitsubishi Electric is delighted to introduce the WD720U of premium-grade mobile projectors. Extremely reliable and easy to use, this projector line-up produces images at the amazingly high contrast of 3000:1 and with 5000lm brightness. Features such as a long-life lamp (5000hr) to ensure reliability, an Efficient mode for eco-conscious operation, a simple lens shift function for quick setup/installation, and USB/LAN display, remote desktop control and other unique network-compatible functions ensure user-friendly operation wherever used.

High Image Quality

Vivid color 4300lm Brightness and 3000:1 High Contrast

Projection of clear,
sharp images even in brightly lit rooms

Features including impressive 4300lm brightness and a high contrast of 3000:1 allow the XD700U to reproduce clear, sharp images regardless of venue size, be it a large meeting room or lecture hall. Mitsubishi Electric's original color wheel and BrilliantColor™ are incorporated as well, ensuring life-like color reproduction. Whether coming from a computer, video-cassette player or other source, the reproduction of vivid images full of color is guaranteed.

3000lm

4300lm

High Reliability & Eco-conscious

Energy-efficient Mode Selection

Models are equipped with selection functions for the lamp, power source and standby mode, allowing each to be set according to the usage environment.

Lamp Mode: Standard / Low
Standby Mode: Low / LAN / Speaker Out / Monitor Out
Auto Power Off: OFF / 5Min / 10Min / 15Min / 30Min / 60Min

Estimated 5000-hour lamp life (in Low mode)

A longer service life for the projection lamp has been achieved by incorporating an optimal design for lamp temperature control. Benefits include substantial reductions in projector operating cost and the labor required for changing the lamp.

Lamp life specification is an estimate based on verification under proper conditions and is not the duration of the warranty. Lamp will shut-off automatically when usage reaches the specified estimated maximum lamp hours. Service life may vary widely depending on usage and operating environment and conditions, as well as users' adherence to the maintenance and cleaning procedures provided in the user's manual.

Auto Power Off

If no image signal is output for a predetermined period of time*, power is automatically turned off, realizing energy savings by reducing needless power consumption.

*Time preset by user

Stand-by Wattage under 0.5W*

Stand-by (low) mode power consumption is less than 0.5W, offering increased energy savings and further contributing to environmental preservation.

*When in stand-by (low) mode. At this time, use of the LAN function is not possible.

Unpainted Cabinet (Recyclable)

As an eco-conscious measure to promote recycling, an unpainted projector cabinet is adopted.

Installation flexibility & User friendly Presentation

Lens Shift Function (Vertical only)

Simply open the top cover on the projector and use the shift-adjustment toggle to manually shift the lens vertically. This eliminates the need to move the projector to adjust the position of images being projected, enabling the flexibility to install it in virtually any setting environment.

Shift-adjustment toggle

Availability area for lens shift from default position

*Please refer to "Screen Size and Projection Distance" on the back cover.

Quiet 28dB Operation

Projection fan noise can be distracting during a presentation or videoconference. The WD720U projectors operate at a significantly low noise level of only 28dB (i.e., in "low lamp" mode). As a result, presentations and conferences can be held without distracting projector noise in the background.

Excellent Sound Projection (10W Speaker+Audio Mix)

Loud 10W built-in speaker + Audio Mix

Using Audio Mix and the built-in 10W speaker, the voice of the presenter and audio from an external audio source can be delivered simultaneously.

Various Presentation Function

Computer-free Presentation (PC less presentation) [PtG file/JPEG Viewer]

Using "PtG Converter", PowerPoint files can be converted into a special format and saved on a USB storage device. When the USB device is connected to the projector, users can replay slideshows or animation effects using only the projector.

Note: The types of slideshows and animation effects that can be replayed are limited.

JPEG files saved on a USB storage device can be projected in slideshow style.

Note: Only compatible with JPEG files.

Remote Desktop

When using the LAN Display function, a USB mouse or USB keyboard can be connected to the projector enabling direct access to a computer utilizing the Internet or other application.

USB Display/LAN Display

To use the projector to reproduce images from a computer, a USB cable, LAN cable or commercially available wireless dongle can be used. For displaying images via a LAN, up to four computers can be connected to one projector. The projection screen can be divided into quarters, reproducing all computer screens simultaneously.

Notes:

1) 

Only one optional USB Type-A port from a computer can be directly connected to a projector. Multiple connections using a USB hub is not possible.

2) 

For displaying images via a LAN, network settings are required.

3) 

Not all USB dongles are compatible.

Network Connectivity

Projectors are equipped with a RJ−45 LAN terminal for remote operation. Additionally, when used with Crestron RoomView™, integrated control of up to 250 projectors including power on/off control, message display and confirmation of lamp service hours is possible. Mitsubishi Electric WD720U is equipped with AMX Device Discovery for simplified device management and compatible with PJLink™.

The trademark of PJLink is trademark applied for registration or registered trademark in Japan, the United States, and other countries and areas.