Projectors Products
Choose a wide-aspect projector
Mitsubishi projectors are going green
Installation Mobile
XD221U The perfect projector for educational environments
FD630U WD620U WD570U WD385U-EST WD380U-EST EW330U
EW270U EW230U-ST XD600U XD590U XD560U XD550U
XD365U-EST XD360U-EST XD280U XD250U XD250U-ST EX240U
XD221U-ST EX320U EX320U-ST EX220U EX200U XD221U
XD95U
  • BrilliantColor™
  • Color Enhancer
  • Wall Screen
  • 10W Speaker
  • Password Lock
  • Direct Power Off
  • Long-life Lamp
  • Low Standby Power
  • Top/Side Loading Lamp
  • LAN (RJ-45)
  • Closed Caption
  • Low Fan Noise
  • Picture Performance
  • Presentation
  • User Friendly

3 Major Functions to Evolve Teaching

1. Excellent Sound Projection
10W Speaker + Audio Mix
line

A high-volume, 10W speaker is built-in,eliminating the need for an external speaker.
Using the "Audio Mix" feature and wireless microphone sold separately, the presenter's voice is reproduced loud and clear in real time.

1. Excellent Sound Projection
2. Automatic Subtitle Function
Closed Caption (CC) Capable
line

With the touch of a single button, the built-in closed caption decoder transforms words into subtitles that are then protected onto the screen; a convenient function that addresses the needs of language students and hearingimpaired viewers.

2. Automatic Subtitle Function
3. Vastly Improved Operability
Quick Menu
line

For improved operation ease, the tool bar has seven main menus and one custom menu.
Switching to the sub-menu allows the selection of more specific operations.

3. Vastly Improved Operability

Professional Specifications and High Cost Performance

1. Built-in RJ-45 Port
line

All-in-one Web-based Management of Multiple Projectors

Connected to a dedicated LAN, the status of multiple projectors in the same building can be viewed. Remote operation of power switch (ON/OFF), image input switch and other functions is possible via the Web.

2. Top-loading Lamp
line

Simple Lamp Replacement

The projection lamp is installed in the upper section of the main body. Regardless of whether sitting on a shelf or suspended from the ceiling, lamp replacement is simple and easy, and never any need to move the whole projector.

2. Top-loading Lamp
3. Low Operating Cost
line

Low-power Standby Mode (under 1W), 4,000hr Long-life Lamp, Filter-free

Low operating cost realized by considering energy savings for every function. Maintenance has been reduced as well.

Other Convenient Functions

Silent 26dBA Operation (in low mode)
Like giving a presentation in a suburban residential area in the middle of the night!
That's the operating sound level promised by the XD221U.
Dual PC Input Terminal
2 computers can be connected at the same time.
New BrilliantColor™ Adopted
Mitsubishi Electric's original built-in color wheel is incorporated for enhanced color reproduction.
Clear, vivid images are reproduced from computer and video-player signals.