Projectors Products
Choose a wide-aspect projector
Mitsubishi projectors are going green
Installation Mobile
XD280U Excellent cost-performance and easy to use
FD630U WD620U WD570U WD385U-EST WD380U-EST EW330U
EW270U EW230U-ST XD600U XD590U XD560U XD550U
XD365U-EST XD360U-EST XD280U XD250U XD250U-ST EX240U
XD221U-ST EX320U EX320U-ST EX220U EX200U XD221U
XD95U
Specifications
Display Technology 0.55" 1-Chip DMD
Resolution 1024 × 768 (Total 786,432 pixels)
Brightness 3000lm
Contrast Ratio 2000 : 1
Picture Size 40" - 300"
Throw Ratio 1.6 - 2.0
Source Lamp 190W (Shut-Off Time 6000hr) with Low Mode,
230W (Shut-Off Time 3000hr) with Standard Mode
PC Compatibility 640 × 480 - 1280 × 1024,
True: 1024 × 768, Sync on Green available
Video Compatibility NTSC / NTSC 4.43 / PAL (including PAL-M, N) / SECAM / PAL-60 Component Video; 480i/p (525i/p), 576i/p (625i/p), 720p (750p), 1080i (1125i 60Hz), 1080i (1125i 50Hz)
Input Terminals RGB: mini D-sub 15pin × 2
Video: RCA × 1, S-VIDEO × 1
Digital: HDMI × 1
Audio: Stereo mini jack (ø3.5mm) × 2, RCA jack (L/R) × 1
Output Terminals RGB: mini D-sub 15pin × 1
Audio: Stereo mini jack (ø3.5mm) × 1
Communication Terminal RS-232C: mini DIN 8pin × 1,
LAN: RJ-45 × 1
Audio Speaker 10W Mono
Dimensions (W × H × D) 325 × 118 × 251 mm / 12.6 × 4.1 × 9.3 inch
Weight 3.3kg / 7.3lbs
Power Requirements AC 100-240V, 50/60Hz
Optional Lamp VLT-XD280LP
  • *Compliance with ISO21118-2005
  • *All brand names and product names are trademarks, registered trademarks or trade names of their respective holders.
Dimensions
Dimensions
Input and Output Terminals
Input and Output Terminals
Screen Size and Projection Distance

As seen from the side.

Screen Size and Projection Distance