|
|
Picture Performance
Presentation
User Friendly
5 Easy-to-manage Features
| Simultaneous Message Display |
| Visual PA |
 |
|
Using a control room computer equipped with projector-control software, simultaneously send messages (up to 350 characters long) in real-time to projectors connected to the LAN. Ideal for broadcasting important information to multiple rooms in the school or building. |
 |
|
| All-in-one Management of Multiple Projectors |
| ProjectorView Global+ |
 |
|
After installing ProjectorView Global+ (separately available software), the status of multiple projectors connected to a dedicated LAN in the same network can be viewed. Remote operation of the power switch (ON/OFF), image input switch and other functions is possible using the software. |
|
| Low Operating Cost |
| Standby Mode under 1W*1 6,000hr*2 Long-life Lamp, filter-free |
 |
|
Low operating cost realized by considering energy savings for every function. Maintenance has been reduced as well. |
Lamp Replacement Frequency(*3) |
 |
(*1): |
3W in Normal mode (network turned on). |
(*2): |
When used at the low lamp mode. Maximum lamp life at standard mode use is 3,000 hours. |
(*3): |
Lamp life refers to the average time required for brightness to be reduced by half, and not the time specified in the warranty. Use time may vary widely by the environment and conditions, and whether or not cleaning and other maintenance procedures are followed. |
|
|
| Simple Lamp Replacement |
| Top-loading Lamp |
 |
|
The projection lamp is installed in the upper section of the main body. Regardless of whether sitting on a shelf or suspended from the ceiling, lamp replacement is simple and easy*, and there's never a need to move the whole projector.
* A special replacement lamp removal tool is included to prevent dropping the lamp during replacement. |
 |
 |
|
| Enhanced Terminal group |
| HDMI, Dual PC Input |
 |
 |
5 Easy-to-use Functions
| Excellent Sound Projection |
| 10W Speaker + Audio Mix |
 |
|
A high-volume, 10W speaker is built-in, eliminating the need for an external speaker.
Using the "Audio Mix*" feature and wireless microphone sold separately, the presenter's voice is reproduced loud and clear in real time.
* Only compatible with stereo mini-jack. Not compatible with RCA jack (L/R) or HDMI. |
 |
 |
|
| Automatic Subtitle Function |
| Closed Caption (CC) Capable |
 |
|
A closed caption decoder comes installed as standard equipment. Words spoken are processed into subtitles that are projected onto the screen.
This feature conveniently addresses the needs of language students and hearing-impaired viewers. |
|
| Quiet Fan Noise |
| Silent 28dBA Operation (in low mode) |
 |
|
Like giving a presentation in a suburban residential area in the middle of the night! That's the operating sound level promised by the XD280U. |
|
| Superior Color Performance |
| New BrilliantColor™ Adopted |
 |
|
Mitsubishi Electric's original built-in color wheel is incorporated for enhanced color reproduction. Clear, vivid images are reproduced from computer and video-player signals. |
|
|
|