Projectors Products
Choose a wide-aspect projector
Mitsubishi projectors are going green
Installation Mobile
XD360U-EST Impressive Ultra Short-throw Focus Specially crafted lens
UD740U FD730U WD720U WD570U WD390U-EST WD385U-EST
WD380U-EST EW330U XD700U XD560U XD550U XD365U-EST
XD360U-EST EX241U EX321U EW331U-ST EX321U-ST
Functions & Highlights
  • Ultra Short-throw Projection
  • BrilliantColor™
  • Color Enhancer
  • Wall Screen
  • 10W Speaker
  • USB/LAN Display
  • Remote Desktop
  • Stand-by Audio
  • Audio Mix
  • Computer-free Presentations
  • Visual PA
  • Direct Power Off
  • Long-life Lamp
  • Low Standby Power
  • Top/Side Loading Lamp
  • LAN (RJ-45)
  • HDMI
  • Closed Caption
  • Low Fan Noise
  • Picture Performance
  • Presentation
  • User Friendly

Interference-free Projection...
Even in the Tightest of Spaces.

Short-throw-focus projectors designed for small spaces

Conventional projectors have the problems of needing to be placed back far from the screen to project large images, thereby requiring a large room, and someone always seems to get in the projection path, interrupting the view.
Mitsubishi Electric's XD360U-EST mobile projector is equipped with a specially crafted lens that provides superior short-throw-focus performance. Even in classrooms and meeting rooms with limited space, large-screen visual communication free of interference is now possible.

Manufacturing Products that Minimize Environmental Impact

Ecology

6000-hour Long-life Lamp (max. use set to Low mode)
line

A longer service life for the projection lamp has been achieved by incorporating an optimal design for lamp temperature control. Benefits include substantial reductions in projector operating cost and the labor required for changing the lamp.

Lamp life specification is an estimate based on verification under proper conditions and is not the duration of the warranty. Lamp will shut-off automatically when usage reaches the specified estimated maximum lamp hours. Service life may vary widely depending on usage and operating environment and conditions, as well as users' adherence to the maintenance and cleaning procedures provided in the user manual.

Auto Power Off
line

If no image signal is output for a predetermined period of time*, power is automatically turned off, realizing energy savings by reducing needless power consumption.

Time preset by user

Stand-by Wattage under 0.5W*
line

Stand-by (low) mode power consumption is less than 0.5W, offering increased energy savings and further contributing to environmental preservation.

When in stand-by (low) mode. At this time, use of the LAN function, RS-232C output is not possible.

Presentation

World Shortest* Focal Distance – 0.469 Throw Ratio /80in
line

* Units not equipped with mirrors

Note: Data researched by Mitsubishi Electric in March 2011.

Utilizing a large-diameter lens and optimal optical engine design, the shortest focal distance (throw ratio: 0.469) in the industry has been achieved. Even if the teacher or presenter must move in front of the projected image, they are neither blinded nor disturbed by projector light, enabling them to maintain eye contact with the audience at all times.

 

 

2500lm High Luminance
line

The high 2500lm luminance helps to ensure presentation images are clearly seen without lowering the light in the room.

2000lm

2500lm

* Image brightness comparison

3000:1 High Contrast
line

Dark chip3 is newly introduced to the DLP® chip line-up. Stray-light processing has been optimized for the optical system, achieving a high contrast of 3000:1. This makes it possible to reproduce sharp, vivid images in which sentences and other characters can be easily read.

3D READY — Enjoy the future today
line

User Friendly

Ultra Quiet 28dB Operation
line

Fan noise during projector operation can be distracting during a presentation or videoconference. XD360U-EST projectors operate at a significantly low noise level of only 28dB (i.e., in "low lamp" mode). As a result, presentations and conferences can be held without distracting projector noise in the background.

Top-loading lamp for easier maintenance
line

Network

USB Display/LAN Display
line

To use the projector to reproduce images from a computer, a VGA cable, USB cable, LAN cable or commercially available wireless dongle can be used. For displaying images via a LAN, up to four computers can be connected to one projector. The projection screen can be divided into quarters, reproducing all computer screens simultaneously.

Notes:

1) 

Only one optional USB Type-A port from a computer can be directly connected to a projector. Multiple connections using a USB hub is not possible.

2) 

For displaying images via a LAN, network settings are required.

3) 

Not all USB dongles are compatible.

Remote Desktop
line

When using the LAN Display function, a USB mouse or USB keyboard can be connected to the projector enabling direct access to a computer utilizing the Internet or other application.

Computer-free Presentations (PTG file/JPEG Viewer)
line

Using "PtG Converter", PowerPoint files can be converted into a special format and saved on a USB storage device. When the USB device is connected to the projector, users can replay slideshows or animation effects using only the projector.

Note:

The types of slideshows and animation effects that can be replayed are limited.

JPEG files saved on a USB storage device can be projected in slideshow style.

Note:

Only compatible with JPEG files.

Simultaneous Message Display (Visual PA)
line

Using a control room computer equipped with projector-control software, administrators can simultaneously send messages (up to 390 characters long) in real-time to projectors connected to the LAN. Ideal for broadcasting important information to multiple rooms in the school or building.

Network Connectivity
line

Projectors are equipped with a RJ-45 LAN terminal for remote operation. Additionally, when used with Crestron® Room View®, integrated control of up to 250 projectors including power on/off control, message display and confirmation of lamp service hours is possible using RoomView™/ e-Control™. Both projectors are equipped with AMX Device Discovery for simplified device management and compatible with PJLink™.

PJ Link is a registered trademark or trademark registration has been submitted in Japan, the United States and other countries/regions.

Audio

Stand-by Audio/Audio Pass-through
line

When the projector is in stand-by mode, its 10W speaker can still be used. Additionally, while in stand-by mode, an external speaker can be used by connecting it via the Audio Out terminal.

Excellent Sound Projection (10W Speaker+Audio Mix)
line

A high-volume, 10W speaker is built-in, eliminating the need for an external speaker. Using the "Audio Mix*" feature and wireless microphone sold separately, the presenter's voice is reproduced loud and clear in real time.

Only compatible with stereo mini-jack. Not compatible with RCA jack (L/R) or HDMI.

10W speaker and external speaker cannot be used at the same time.