Projectors Products
Choose a wide-aspect projector
Mitsubishi projectors are going green
Installation Mobile
XD500U-ST - The right choice for limited space
FD630U WD620U EW270U WD510U EW230U-ST WD500U-ST
XD600U XD530U/E EX53U/E XD280U XD250U XD250U-ST
EX240U XD221U-ST EX200U XD221U XD500U-ST XD95U
Specifications | Dimensions & Terminals | Online Throw Distance Calculator

The XD500U-ST from Mitsubishi Electric is an ideal solution in situations where only limited space is available. This ultra-short throw XGA projector's powerful lens is able to project a 60" image from a distance of just 33", eliminating any problems of foreground shadowing.

2000 lumens of brightness and a 2500:1 contrast ratio ensure sharp projection. In addition, the combination of BrilliantColor™ technology and Mitsubishi Electric's proprietary 6-segment color wheel (RGBWYC) delivers a wide spectrum of rich, vivid colors, with automatic adjustment to ambient brightness and color.

The XD500U-ST's center lens design makes symmetrical installation easy, and its instant shut-down feature is a time saver. Lamp life is up to 3000 hours in low mode, and a top-access cover makes for easy lamp replacement.

Downloads
DOCUMENTS
PDF Brochure (0.3 MB)
PDF   User Manual (1.3 MB)
PDF RS232C Codes (0.5 MB)
SOFTWARE
Throw Distance Calculator Throw Distance Calculator
Options
Spare lamp bulb
VLT-XD520LP
 
Specifications
Display technology 0.55"1-Chip DMD
Resolution 1024 x 768 (total 786,432 pixels)
Brightness 2000lm
Contrast 2500:1
Picture Size 40"~ 300"
Source lamp 230W (Shut Off Time 3000Hrs) with Low Mode,
280W (Shut Off Time 2000Hrs) with Standard Mode
Computer compatibility 640 x 480 ~ 1280 x 1024,
True: 1024 x 768, Sync on green available
Video compatibility NTSC / NTSC4.43 / PAL (including PAL-M, N) / SECAM / PAL-60
Component Video : 480i/p (525i/p), 576i/p (625i/p), 720p (750p), 1080i (1125i 60Hz), 1080i (1125i 50Hz)
Input terminals RGB : mini D-sub15pin x 2,
Video : RCA x 1 + S-video x 1
Audio : stereo mini jack (ø3.5mm) x 1, RCA jack (L/R) x 1
Output terminals RGB : mini D-sub15pin x 1,
Audio : stereo mini jack (ø3.5mm) x 1
Communication terminals RS-232C (D-sub 9pin) x 1,
USB terminal for Page Up/Down x 1
Audio speaker 2W mono
Dimensions(WxHxD) 332 x 102 x 250 mm / 13.1 x 4.0 x 9.8 inch (excluding height adjustment)
Weight 3.3kg / 7.3lbs
Power supply AC100-240V, 50/60Hz
Optional lamp VLT-XD520LP
  • *Compliance with ISO21118-2005
  • DLP *DLP™ (Digital Light Processing), the DLP logo, BrilliantColor™ and DarkChip3™ are trademarks of Texas Instruments.
  • *All brand names and product names are trademarks, registered trademarks or trade names of their respective holders.
Dimensions
Dimensions
Input and Output Terminals
Input and Output Terminals
PAGE TOP PAGE TOP
Online Throw Distance Calculator
Please be aware that the calculated projection distance and value may contain a margin of error. For more detailed calculations, please use the downloadable Throw Distance Calculator.
  Projection Distance
Max.Zoom  
m
min. 0.6
max. 4.6
 
inch
min. 23
max. 182
 
  Screen Size (16:9)
Diagonal Width Height
cm
min. 102
max.762
cm
min. 89
max. 664
cm
min. 50
max. 374
inch
min.40
max. 300
inch
min. 35
max. 261
inch
min. 20
max. 147
 
Enter value in only one box and then click "calculate"
  Projection Distance
Wide (Max.Zoom)  
m
min. 0.5
max. 4.3
 
inch
min. 22
max. 167
 
  Screen Size (4:3)
Diagonal Width Height
m
min. 1.02
max.7.62
m
min. 0.81
max. 6.10
m
min. 0.61
max. 4.57
inch
min.40
max. 300
inch
min. 32
max. 240
inch
min. 24
max. 180
 
Enter value in only one box and then click "calculate"
Floor Mounted
Floor Mounted
PAGE TOP PAGE TOP