Projectors Products
Choose a wide-aspect projector
Mitsubishi projectors are going green
Installation Mobile
XD560U A Great Companion for Education or Business
UD740U FD730U WD720U WD570U WD390U-EST WD385U-EST
WD380U-EST EW330U XD700U XD560U XD550U XD365U-EST
XD360U-EST EX241U EX321U EW331U-ST EX321U-ST
Functions & Highlights
  • BrilliantColor™
  • Color Enhancer
  • Wall Screen
  • 10W Speaker
  • USB/LAN Display
  • Remote Desktop
  • Stand-by Audio
  • Audio Mix
  • Computer-free Presentations
  • Visual PA
  • Direct Power Off
  • Long-life Lamp
  • Low Standby Power
  • Top/Side Loading Lamp
  • LAN (RJ-45)
  • HDMI
  • Closed Caption
  • Low Fan Noise
  • Picture Performance
  • Presentation
  • User Friendly

High Resolution, High Contrast & Long-life Lamp
Plus a User-friendly Display for Enhanced Convenience

The XD560U creates a new intermediate category in Mitsubishi Electric's line-up of high-performance portable projectors. Placing a focus on greater operation ease, an advanced user-friendly display has been newly added to ensure convenience and simplicity when giving presentations.

Other unique features include USB and Internet ports for trouble-free, direct connection to video sources, making these projectors ideal for use in classrooms and meeting rooms.

Manufacturing Products that Minimize Environmental Impact

Ecology

6000-hour Long-life Lamp (max. use set to Low mode)
line

A longer service life for the projection lamp has been achieved by incorporating an optimal design for lamp temperature control. Benefits include substantial reductions in projector operating cost and the labor required for changing the lamp.

Lamp life specification is an estimate based on verification under proper conditions and is not the duration of the warranty. Lamp will shut-off automatically when usage reaches the specified estimated maximum lamp hours. Service life may vary widely depending on usage and operating environment and conditions, as well as users' adherence to the maintenance and cleaning procedures provided in the user manual.

Auto Power Off
line

If no image signal is output for a predetermined period of time*, power is automatically turned off, realizing energy savings by reducing needless power consumption.

Time preset by user

Stand-by Wattage under 0.5W*
line

Stand-by (low) mode power consumption is less than 0.5W, offering increased energy savings and further contributing to environmental preservation.

When in stand-by (low) mode. At this time, use of the LAN function, RS-232C output is not possible.

Presentation

3500lm High Luminance
line

The high 3500lm luminance helps to ensure presentation images are clearly seen without lowering the light in the room.

2500lm

3500lm

* Image brightness comparison

3000:1 High Contrast
line

Dark chip3™ is newly introduced to the DLP™ chip line-up. Stray-light processing has been optimized for the optical system, achieving a high contrast of 3000:1. This makes it possible to reproduce sharp, vivid images in which sentences and other characters can be easily read.

3D READY — Enjoy the future today
line

User Friendly

Ultra Quiet 28dB Operation
line

Fan noise during projector operation can be distracting during a presentation or videoconference. The XD560U projectors operate at a significantly low noise level of only 28dB (i.e., in "low lamp" mode). As a result, presentations and conferences can be held without distracting projector noise in the background.

Top-loading lamp for easier maintenance
line

Network

USB Display/LAN Display
line

To use the projector to reproduce images from a computer, a VGA cable, USB cable, LAN cable or commercially available wireless dongle can be used. For displaying images via a LAN, up to four computers can be connected to one projector. The projection screen can be divided into quarters, reproducing all computer screens simultaneously.

Notes:

1) 

Only one optional USB Type-A port from a computer can be directly connected to a projector. Multiple connections using a USB hub is not possible.

2) 

For displaying images via a LAN, network settings are required.

3) 

Not all USB dongles are compatible.

Remote Desktop
line

When using the LAN Display function, a USB mouse or USB keyboard can be connected to the projector enabling direct access to a computer utilizing the Internet or other application.

Computer-free Presentations (PTG file/JPEG Viewer)
line

Using "PtG Converter", PowerPoint files can be converted into a special format and saved on a USB storage device. When the USB device is connected to the projector, users can replay slideshows or animation effects using only the projector.

Note:

The types of slideshows and animation effects that can be replayed are limited.

JPEG files saved on a USB storage device can be projected in slideshow style.

Note:

Only compatible with JPEG files.

Simultaneous Message Display (Visual PA)
line

Using a control room computer equipped with projector-control software, administrators can simultaneously send messages (up to 390 characters long) in real-time to projectors connected to the LAN. Ideal for broadcasting important information to multiple rooms in the school or building.

Network Connectivity
line

Projectors are equipped with a RJ-45 LAN terminal for remote operation. Additionally, when used with Crestron® Room View®, integrated control of up to 250 projectors including power on/off control, message display and confirmation of lamp service hours is possible using RoomView™/ e-Control™. Both projectors are equipped with AMX Device Discovery for simplified device management and compatible with PJLink™.

PJ Link is a registered trademark or trademark registration has been submitted in Japan, the United States and other countries/regions.

Audio

Stand-by Audio/Audio Pass-through
line

When the projector is in stand-by mode, its 10W speaker can still be used. Additionally, while in stand-by mode, an external speaker can be used by connecting it via the Audio Out terminal.

Excellent Sound Projection (10W Speaker+Audio Mix)
line

A high-volume, 10W speaker is built-in, eliminating the need for an external speaker. Using the "Audio Mix*" feature and wireless microphone sold separately, the presenter's voice is reproduced loud and clear in real time.

Only compatible with stereo mini-jack. Not compatible with RCA jack (L/R) or HDMI.

10W speaker and external speaker cannot be used at the same time.