 |
| Model Name |
OL - X500SZ |
| F number |
2.0 - 2.3 |
| f (mm) |
37 - 44 |
| Throw ratio |
1.3 - 1.6 |
| Off - set axis |
19 (up) : 1 (down) |
| Zoom / Focus |
Power (1.2 : 1) |
| Weight |
1.4kg / 3.1lbs |
| Length |
177(max) |
| Lens size |
ø84 |
|
 |
| Rear Projection Short Throw Lens (on axis) |
 |
 |
OL - X500FR/OL - X500FR(F) |
 |
 |
| Model Name |
OL - X500FR/OL - X500FR(F) |
| F number |
2.5 |
| f (mm) |
22 |
| Throw ratio |
0.8 |
| Off - set axis |
1 : 1 (On axis) |
| Zoom / Focus |
Manual |
| Weight |
1.7kg / 3.8lbs |
| Length |
174(max) |
| Lens size |
ø123.6 |
|
 |