|
|
 |
Imagine it... Hi-vision technology
bringing you hours of viewing pleasure in the comfort of your
own home. Easy to set-up and operate – the HC3800 reproduces
beautiful, high-definition (HD) imagery, bringing movies and
TV programs to life with vivid, sharp colors, and adding new
meaning to the word “excitement” when playing games.
Enjoy it all on a large 100”+ screen while relaxing on
the your living room sofa.
Finally, an affordable full-HD projector
that spares nothing to ensure a new dimension in viewing pleasure.
An amazing level of beauty and excitement you need to experience
with your own eyes. |
|
 |
 |
| The latest 0.65 DLP™ chip |
 |
| A key feature of the HC3800 is the latest Digital Light Processing (DLP™) chip incorporating a new digital micromirror device (DMD) comprised of densely embedded micromirrors. A smaller mirror cavity diameter and narrower gaps between the mirrors improve the aperture ratio of the innovative chip, and reflective light diffusion has been greatly reduced by improving the wiring below the mirror section. The mirrors are controlled to tilt repeatedly several thousand times per second, enabling smooth, true reproduction of the digital source into finely detailed images with no noise or deterioration. |
 |

Digital Micro-Mirror Device
|
 |

DMD Pixel Composition Map
|
|
 |
|
| 1300lm brightness, 3300:1 native contrast |
 |
| A fixed iris is adopted, realizing both enhanced brightness and contrast for images. Even in a relatively bright living room with the curtains closed, movies, sports and other programs from high-definition broadcasting and Blu-ray sources can be fully enjoyed in high-definition images. |
 |
|
| 1.5x Short-throw HD Zoom Lens |
 |
| A newly developed short-throw zoom lens has been adopted. The 4-cluster, 13-piece all-glass lens provides excellent focusing performance with 1.5x magnification of high-definition images. Improvements in image depth and the lens aperture make it possible for deep blacks to be expressed. |
 |

1.5x Short-throw HD Zoom Lens |
 |
|
| High-output, Long-life Lamp & Quiet performance |
 |
| The light source is a 230W high-output
lamp capable of a long estimated lifetime of up to 5000 hours
when operating in low mode. The low-noise fan is specially
designed for cooling efficiency taking factors such as fan
and color wheel shape into consideration, yet ensuring impressively
low 25dBA quietness when operating in low mode. |
 |

VLT-HC3800LP |
 |
|
| DDP3021 Full 10-bit Panel Driver |
 |
| The built-in DDP3021 full 10-bit panel driver realizes
approximately four times the gradation of 8-bit models, providing
smooth expression of dark gradation subtleties. |
 |
|
| Blu-ray 24P direct output compatible |
 |
| Capable of handling an output of 48P, twice the speed of cinema film (24 frames per second), precise timing ensure true-to-life reproduction with original, smooth movement. |
 |
2-3 Pull-down
At the time of converting 24 frames per second into 60 frames per second, when lining up the second and third frames in sequence, there is a surplus third B frame, which deteriorates movement smoothness. |
 |
24P direct output
With 24P direct output, the 24 frames per second is converted a full order to a 48 frames per second. This allows sequential matching of two frames at a time, thereby enabling image reproduction with the original smoothness. |
 |
 |
 |
 |
|
| Richer, More True-to-life Colors |
 |
| The HC3800 is equipped with a six-segment color wheel capable of reproducing a standard illumination at the color temperature of D65 (6.5 million). Signals from video sources are reproduced with more true-to-life colors and richer gradation. |
 |
|
| Color Management for Preferred Color Adjustment |
 |
| Adjust images to your color preferences.
R (red), G (green), B (blue), C (cyan), M (magenta), and
Y (yellow) can each be adjusted individually with the built-in
color management function. |
 |

Before adjustment |
 |

After adjustment |
|
 |
|
| Anamorphic Lens Compatibility - Choose Setting Based on Media Played |
 |
| The anamorphic lens compatibility of the HC3800 widens the projection range of cinema-scope images. Mode 1 proves extended projection, and Mode 2 is for images other than cinema-scope, which mirror the original with the anamorphic lens attached. |
 |
| Anamorphic Mode 1 |
 |
| Anamorphic Mode 2 |
 |
|
 |
|
|
| BrilliantColor™ |
 |
| A new color processing algorithm and improvements in system-level color signal picture quality enable the reproduction of the many mid-range colors in video and natural scenery. |
 |
|
| Adjustable Overscan |
 |
| For images such as those from DVD sources, the overscan ratio can be varied between 90 and 100% in 1% intervals when HDMI/components are connected. |
 |
|
| One-touch projection |
 |
| The projector power switch and electric screen (roll down/retract) control are linked, providing a convenient one-touch operation trigger. |
 |
|
| Screen Distortion Correction |
 |
| Correct screen distortion using the shape distortion correction function for digital models. Vertical distortion correction of ±15 steps (1 step approximately 1°) is possible. |
 |
|
|
|