Projectors Products
Choose a wide-aspect projector
Mitsubishi projectors are going green
HC3900 Finally...Vivid big-screen impact in well-lit venues
HC9000D HC8000D HC7900DW HC7800D    
HC4000 HC3900 HC3200    
Specifications
Projection system DLP™ system
Panel specs Panel size 0.65 DMD, Aspect ratio 16:9
Number of pixels 1920 × 1080
Drive system DMD reflection system
Array Stripe pattern
Optical specs

Lens

Zoom / focus operation 1.5 zoom/manual operation
f (mm) 20.6-30.1
Light source lamp 230W (at Standard Mode), 190W (at Low Mode)
Optical system Time-division color separation/composition system
Color wheel 5 segment (RGBWY) × 2
Projection screen size (inches) 50-300
Images Brightness (lm) 3000
Contrast ratio 2000:1
ANSI Contrast ratio 500:1
Resolution PC input VGA 640 × 480 - 1600 × 1200

Scan
frequency

Horizontal (kHz) 15-80
Vertical (Hz) 50-85
Input signal system Video NTSC, NTSC4.43, PAL (including PAL-M and N),
SECAM, PAL-60
Video input: 480i/p, 576i/p, 1080i 60/50, 1080p 60/50/24, 720p
PC PC/AT compatibles, Mac
Input
Video PC input Mini D-Sub 15 pin 1 terminal
HDMI input HDMI terminal 1 terminal (Ver.1.3)
Composites RCA terminal 1 terminal
S S-Video terminal 1 terminal
Components RCA terminal 1 terminal (component can be also input to Mini D-Sub 15 pin)
Serial / RS-232C standard 1 terminal (Mini DIN 8 pin)
Functions Gamma mode AUTO/SPORTS/VIDEO/CINEMA/USER1/USER2
  Digital keystone (Vertical) ±15 steps
Power source voltage AC100-240V 50/60Hz
Power consumption (W) 330 (at waiting 0.5W)
Weight (kg / lbs) 3.6 / 7.9
Main unit dimensions (W × D × H) 345 × 129 × 270mm / 13.6" × 5.1 × 10.6" (excluding height adjustment)
Other Supplied accessories Power source cord (1.8m), Remote control, AA batteries (x2),
RGB signal cable, lens cap, lamp replacement attachment
  • *All brand and product names are trademarks or registered trademarks of their respective companies.
PAGE TOP PAGE TOP
Dimensions
Dimensions
Input and Output Terminals
Input and Output Terminals
Floor Mounted  
Floor Mounted  
PAGE TOP PAGE TOP