|
|
| Featuring Our Newly Developed Auto-iris Algorithm That Enables Control in Increments as Swift as 1/60 of a Second |
 |
The Mitsubishi HC5500 offers a swift auto-iris control
algorithm that is often found in higher priced models. It automatically
controls the light intensity on the pixel level of each screen
displayed in high precision and speed for swift transitions from
scene to scene.
With this breakthrough, the Mitsubishi HC5500 gives
instant tracking capacity that tones down dark scenes to black
levels even when the scene sequence is set against a backdrop of
continuous bright-dark scene changes.This faithfully reproducing
every scene detail with vivid clarity.
The auto-iris coupled with
the original contrast control featured in Mitsubishi HC5500, you
are sure to have the richest blacks, the brightest whites, and
the vivid richness of all the colors in between. |
 |
 |
 |
 |
 |
 |
| Auto-iris closed |
|
Auto-iris open |
|
 |
|
| Motorized Zoom and Focus Adjustments with Lens Shift Function
Greatly Enhances Ease of Set-up |
 |
| Impressive big-screen images can
be enjoyed even in a small room with the 1.2x powered zoom and focus lens.
In addition, the motorized lens shift simplifies vertical adjustments,
providing maximum flexibility wherever you place the HC5500. |
 |
 |
 |
| Hushed 19dBA Low Mode Noise Level |
 |
| The HC5500 is designed with a newly structured cooling duct
to improve liquid crystal panel cooling efficiency. It is also equipped
with a low-noise fan (large-size Sirocco fan) mobilizing a downsized motor
that secures an ample air inlet for improved air intake efficiency, all
while slashing the overall noise level to only 19dBA. |
 |
| Conventional
cooling structure |
New cooling
structure |
 |
 |
|
 |
 |
| Conventional Sirocco fan |
 |
| HC5500 Sirocco fan |
|
 |
 |
| New cooling structure for hushed performance. |
|
|
 |
 |
| Unparalleled HQV Next Generation Performance |
 |
Reon-VX next-generation high-performance
processor
This high-performance chip carries on the legacy of the REALTA
made popular by Silicon Optix, whose known for visual performance
using the name HQV™ (Hollywood Quality Video). It excels
behind the scenes as the genuine core of fine visual expression
in our HC5500 HD projector.
High-precision I/P conversion, serving all sources
With 10-bit image processing, I/P (interlace/progressive) conversion
in the HC5000 is rendered extremely accurate. Even with video-film
mixed sources, specific materials are detected and processed
with top speed and precision. This ensures progressive reproduction
of higher picture quality. For terrestrial or satellite digital
movies broadcasts, 2-3 pull-down zaps out most jaggies, making
the image look perfect. High-precision 3D processing and 24P
new generation discs are also supported.
High-performance video scaler
In addition to I/P conversion, the Reon-VX in the Mitsubishi
HC5500 packs high-precision image scaling (pixel conversion)
capabilities into a single chip. The result is impressive up-conversion
720 x 480 display to 1920 x 1980 images.
Reduced chroma up-sampling errors
With the Reon-VX chip, HC5500 property compensates for color
data compressed at the production level of most DVD titles.
This results in s more faithful reproduction of high-definition
images without color blur or loss, including subtle contours. |
 |

 |
 |
|
| Equipped with Two HDMI Ver 1.3 Inputs Compatible
with Deep Color. |
 |
| Allows for 10 and 12 bit
video in addition to conventional 8-bit for reproduction of full
color gradients and high contrast. |
 |

HC5500 rear terminals |
 |
|
| Equipped with 14-bit Digital Gamma Correction (Liquid Crystal Panel Driver) |
 |
| Our 14-bit gamma correction processing function expands gradation expression power 16-fold over the conventional 10-bit version. This dramatically raises the capacity to express the subtleties of dark images. |
 |
|
| High Definition (1920x1080) Equipped with a New Generation
Liquid Crystal Panel |
 |
| The HC5500 is equipped with a new generation inorganic LCD panel. This new LCD panel generates high definition images that produce rich blacks and vivid colors. Rated to last approximately 10 times longer than conventional organic film panels, this panel translates to years of viewing enjoyment with high definition colors that stay vibrant and come alive every time you play your movies. |
 |
 |
 |
| Compatible with 24P Blu-ray Direct Input for Reproduction of Original Images Movements |
 |
| The HC5500 is compatible with direct Blu-ray's
24P next generation optical disk.With output of 48P (liquid crystal panel
96Hz drive) at twice the integer of movie film (24 frames/second), duplication
of speed, smoothness, as well as detailed textures mirrors the original. |
 |
2-3 pulldown
When screening images at 60 frames/second, lining up in 2-frame or 3-frame
sequences caused a surplus in the third B-frame, detracting from movement
smoothness. |
 |
24P direct output
With the integer multiple of 24 frames/second moved up to 48 frames/second,
a sequence is created with groups of two frames lined up. The bottom
line is a smooth and fluid reproduction of the original image. |
 |
 |
 |
 |
| 3D Micro Surface Structure Air Filter |
 |
| The Mitsubishi HC5500 air
intake has a 3D Micro Surface Structure Air Filter similar to those
used in room air purifiers to prevent the entrance of dust. A special
electrostatic film with a 3D honeycomb construction significantly
improves dust trapping performance. |
 |

HC5500 side view |
 |
|
| 5000-hour* Long Life Lamp |
 |
| By optimizing temperature control for
the light source lamp and employing Mitsubishi Electric's unique
lighting timing, lamp life has been extended to up to 5,000 hours. |
 |

Long-life lamp |
* Maximum lamp life is 5,000 hours
when used in the “Low Lamp” mode and 2,000 hours in
the “Standard Lamp” mode.
* Lamp life refers to the average time required for lamp brightness
to decrease 50%; it is not the guaranteed life of the lamp.
* Actual lamp life may vary considerably depending on the usage
environment and conditions, and whether cleaning and other maintenance
is properly performed. |
 |
|
| Trigger Terminal |
 |
| The Mitsubishi HC5500 is built for the most sophisticated
home theaters or for integration with the simplest home entertainment
systems. A trigger connector commonly used to control motorized
screen retraction is part of the projector, enabling a quick-start
and a faster approach to your total home theater enjoyment. |
 |
|
|
|