Projectors Products
Choose a wide-aspect projector
Mitsubishi projectors are going green
HC6800 The HC6800: What movie theater projectionists use when they go home
HC9000D HD8000 HC7800D HC7000 HC6800
HC4000 HC3900 HC3800 HC3200    
Specifications
Projection System Transmissive liquid crystal system
Panel Specs Panel Size 0.74 type × 3 Aspect ratio 16:9 D7
Number of Pixels 1920 × 1080
Drive System 3 primary color liquid crystal shutter system
Array Stripe pattern
Optical Specs Zoom/focus operation 1.6-power zoom / motorized
Throw Ratio Motorized up-down 75% / right-left 5%
f(mm) 23.5-37.6
Light Source Lamp 170W
Optical System Mirror color separation / prism synthesis system
Iris Auto-iris
Projection Screen Size (inches) 50-300
Images Brightness (lm) 1500 (Max), 1300 (typ)
Contrast Ratio 30,000:1 (auto-iris) typ.
Resolution PC input VGA 640 × 480 - UXGA 1600 × 1200

Scan
Frequency

Horizontal (kHz) 15-100
Vertical (Hz) 50-120
Input Signal System Video NTSC, NTSC4.43, PAL (including PAL-M and N),
SECAM, PAL-60
Video input: 480i/p, 576i/p, 1080i 60/50, 1080p 60/50/24, 720p 60/50
PC PC/AT compatibles, Mac
Input
Video PC input Mini D-Sub 15 pin 1 terminal
HDMI input HDMI Terminal 2 terminals
Composites RCA Terminal 1 terminal
S S-Video Terminal 1 terminal
Components RCA Terminal 1 terminal (component can be also input to Mini D-Sub 15 pin)
Serial / RS-232C Standard 1 terminal (D-Sub 9 pin)
Output Trigger Terminal 1 terminal
Functions Digital Keystone Vertical ±15steps
  Fan Noise 20dBA (at low mode)
Power Source Voltage AC100-240V 50/60Hz
Power Consumption (W) 250
Weight (kg / lbs) 7.5 / 16.5
Main Unit Dimensions W × D × H 427 × 440 × 159mm / 16.8" × 17.3" × 6.3" (excluding height adjustment)
Other Supplied Accessories Power source cord (2.9m), Remote control, AA batteries (×2),
RGB signal cable, RS-232C cable, Lens cap, Lamp replacement tray
  • *All brand and product names are trademarks or registered trademarks of their respective companies.
PAGE TOP PAGE TOP
Dimensions
Dimensions
Floor Mounted Horizontal direction
Floor Mounted Horizontal direction
PAGE TOP PAGE TOP