Projectors Products
Choose a wide-aspect projector
Mitsubishi projectors are going green
HD8000 - A top-level high-definition projector
HC9000D HD8000 HC7800D HC7000 HC6800
HC4000 HC3900 HC3800 HC3200    
Specifications | Terminals | Online Throw Distance Calculator

Mitsubishi Electric's HD8000 is the high-definition, large-room projector when nothing but the best will do. Suitable for videoconferences, seminars, lectures and meetings, it offers parallel screen display and a picture size from 60" – 250", along with remote control RJ45 connectivity.

The model's sRGB color profile technology delivers incredibly accurate image reproduction. Moreover, a 1000:1 contrast ratio and 5000 lumens of brightness, combined with 1920 x 1080 high-definition resolution, make it an ideal projector for big events.

The HD8000 has a variety of terminals and is handy for use with different AV systems. It runs at a quiet 29dBA operation in low mode and will not disturb your presentation. Additionally, it has password security, motion alarm and screen capture anti-theft features.

Downloads
DOCUMENTS
PDF Brochure (1.5 MB)
PDF User Manual (5.2 MB)
PDF RS232C Codes (0.5 MB)
PDF LAN Control Utility User Manual (2.2 MB)
SOFTWARE
Throw Distance Calculator Throw Distance Calculator
LAN Control Utility Software LAN Control Utility Software
 
Specifications
Display technology 1.1" 3-LCD
Resolution 1920 x 1080 (Total 2,073,600 pixels)
Brightness 5000 Lumens
Contrast ratio 1000:1 (on/off)
Projection lens f=51-64mm, F1.8-2.1
Zoom / focus Motorized Zoom & Focus
Picture size 60" - 250" (100"=4.5 - 5.7m)
Source lamp 220W (Shut Off Time 4000Hrs) with Low mode,
275W (Shut Off Time 2000Hrs) with Standard mode
Computer compatibility Resolution ; 640 x 400 (Expand) - 1920 x 1080 (Real) - 1600 x 1200 (Compress) Sync on Green available
Video compatibility NTSC / NTSC 4.43 / PAL (including PAL-M, N) / SECAM / PAL-60,
Component Video ; 480i/p (525i/p), 576i/p (625i/p), 720p (750p 50/60Hz),1080i (1125i 50/60Hz),1080p (1125p 50/60Hz), (1080i (1250i 50Hz) is not available)
SCART (RGB + 1V sync, only Mini D-Sub 15pin Terminal)
Input terminals PC ; 5 BNC x 1, Mini D-Sub 15pin x 1, DVI-D(with HDCP) x 1,
PC Audio ; Stereo mini jack (ø3.5mm) x 2
Video ; RCA x 1 or BNC x 1, S-VIDEO (4pin) x 1 or S-VIDEO Y/C (BNC), Video Audio ; RCA (L/R) x 2
Output terminals RGB ; Min D-Sub 15 pin x 1,
Audio ; Stereo mini jack (ø3.5mm) x 1 (Variable Out)
Communication terminals LAN (RJ-45) ; x 1 (Projector control),
RS-232C ; D-Sub 9pin x 1 (Direct command is available.),
USB ; x 1 (for Mouse Cursor Control)
Wired remote (IN) ; x 1 (ø3.5mm Stereo mini jack ),
Wired remote (OUT) : x 1 (ø3.5mm Stereo mini jack )
Audio speaker 10 W Mono
Dimensions (W x H x D) 443 x 207 x 434 mm / 17.4 x 8.1 x 17.1 inch (Including detachable Terminal Cover)
Weight 9.8kg / 21.6lbs (Exclude detachable Terminal Cover)
Power supply AC100 - 240V, 50/60 Hz
  • *Compliance with ISO21118-2005
  • *SXGA, XGA and SVGA are registered trademarks of IBM Corporation.
  • *All brand names and product names are trademarks, registered trademarks or trade names of their respective holders.
Dimensions(unit:mm, inch)
Dimensions
Input and Output Terminals
Dimensions
PAGE TOP PAGE TOP
Online Throw Distance Calculator
Please be aware that the calculated projection distance and value may contain a margin of error. For more detailed calculations, please use the downloadable Throw Distance Calculator.
  Projection Distance
Max.Zoom Min.Zoom
m
min. 2.6
max. 11.2
m
min. 3.4
max. 11.4
inch
min. 104
max. 443
inch
min. 133
max. 449
  Screen Size (16:9)
Diagonal Width Height
m
min. 1.52
max. 6.35
m
min. 1.33
max. 5.53
m
min. 0.75
max. 3.11
inch
min. 60
max. 250
inch
min. 52
max. 218
inch
min. 29
max. 123
 
Enter value in only one box and then click "calculate"
  Projection Distance
Max.Zoom Min.Zoom
m
min. 2.4
max. 10.3
m
min. 3.1
max. 10.5
inch
min. 95
max. 406
inch
min. 121
max. 412
  Screen Size (4:3)
Diagonal Width Height
cm
min. 152
max. 635
cm
min. 122
max. 508
cm
min. 91
max. 381
inch
min. 60
max. 250
inch
min. 48
max. 200
inch
min. 36
max. 150
 
Enter value in only one box and then click "calculate"
  OPTIONAL LENS / OL-X500SZ
  Projection Distance
Wide (Max.Zoom) Tele (Min.Zoom)
m
min. 1.6
max. 8.1
m
min. 1.9
max. 9.7
inch
min. 62
max. 317
inch
min. 75
max. 382
  Screen Size
Diagonal Wide Height
m
min. 1.27
max. 6.35
m
min. 1.11
max. 5.53
m
min. 0.62
max. 3.11
inch
min. 50
max. 250
inch
min. 44
max. 218
inch
min. 25
max. 123
 
Enter value in only one box and then click "calculate"
  OPTIONAL LENS / OL-X500LZ
  Projection Distance
Wide (Max.Zoom) Tele (Min.Zoom)
m
min. 3.9
max. 14.1
m
min. 5.5
max. 19.8
inch
min. 152
max. 555
inch
min. 215
max. 779
  Screen Size
Diagonal Wide Height
m
min. 1.78
max. 6.35
m
min. 1.55
max. 5.53
m
min. 0.87
max. 3.11
inch
min. 70
max. 250
inch
min. 61
max. 218
inch
min. 34
max. 123
 
Enter value in only one box and then click "calculate"
  OPTIONAL LENS / OL-X500TZ
  Projection Distance
Wide (Max.Zoom) Tele (Min.Zoom)
m
min. 5.6
max. 20.6
m
min. 8.5
max. 30.9
inch
min. 222
max. 810
inch
min. 336
max. 1218
  Screen Size
Diagonal Wide Height
m
min. 1.78
max. 6.35
m
min. 1.55
max. 5.53
m
min. 0.87
max. 3.11
inch
min. 70
max. 250
inch
min. 61
max. 218
inch
min. 34
max. 123
 
Enter value in only one box and then click "calculate"
  OPTIONAL LENS / OL-X500FR(F)
  Projection Distance
 
m
min. 0.9
max. 3.4
inch
min. 36
max. 132
  Screen Size
Diagonal Wide Height
m
min. 1.27
max. 4.32
m
min. 1.11
max. 3.76
m
min. 0.62

max. 2.12
inch
min. 50
max. 170
inch
min. 44
max. 148
inch
min. 25
max. 83
 
Enter value in only one box and then click "calculate"
Floor Mounted Ceiling Mounted
Floor Mounted Ceiling Mounted
PAGE TOP PAGE TOP