Projectors Features
Choose a wide-aspect projector
Mitsubishi projectors are going green
Features
Picture PerformancePresentationUser Friendly
  • BrilliantColor™
  • Color Enhancer
  • Wall Screen
  • sRGB
  • 3D Y/C Digital Comb
  • SPLIT
  • PinP
  • User Logo Projection
  • Remote Mouse Control
  • Page up/down
  • 10W Speaker
  • Motorized Lens Shift
  • Password Lock
  • Direct Power Off
  • Center Lens
  • Long-life Lamp
  • Wireless
  • Low Standby Power
  • Top/Side Loading Lamp
  • LAN (RJ-45)
  • DVI
  • HDMI
  • Closed Caption
  • Low Fan Noise

BrilliantColor™

BrilliantColor™ technology making color reproduction even better

BrilliantColor™
By adding intermediate colors to the primary RGB, color reproduction is even better.

*Comparison photo image.

BrilliantColor™ is a trademark of Texas Instruments.

page top

Color Enhancer

Balanced Tone and Luminance Create Optimal Image Reproduction

The best possible reproduction of images is achieved through the six color modes: AUTO, Presentation, Standard, Theater, sRGB and USER.

page top

Wall Screen

Wall Color Adjustment

Natural color adjustment is possible even when projecting images onto whiteboards, school blackboards, or walls with beige, light blue, light green or pink surfaces.

page top

sRGB

Allowing Real Reproduction of Original Colors in Photos, CG and Works of Art

Utilizing the international-standard sRGB-compatibility, color reproduction and color spacing that may have varied depending on the manufacturer and display product—are now unified. Now, color reproduction faithful to the original is possible.

sRGB

*Comparison photo image.

page top

3D Y/C Digital Comb

Cutting Down on Cross-color Noise with Digital Signal Processing

High-precision articulation is enabled by three-dimensional processing of the image's color and luminance signals. This provides sharp image reproduction, free from cross-color and pixelation noise.

Not featuring 3D Y/C
articulation circuit

*Comparison photo image.

Featuring 3D Y/C
articulation circuit

page top