Solar Power Installations
Installation
Asia & Oceania Americas
Residential System Commercial System
Zero Energy Building Singapore 163kW System    Power Plant Sabah, Malaysia 700kW System

Zero Energy Building
Singapore
163kW System


Power Plant
Sabah, Malaysia
700kW System

Village Hall Philippines 440W System
  Remote Telecom Base Station Indonesia 13kW System

Village Hall
Philippines
440W System


Remote Telecom Base Station
Indonesia
13kW System

School Cambodia kW System   Public Restrooms Pulau Ubin Island, Singapore 1kW System

School
Cambodia
3.5kW System


Public Restrooms
Pulau Ubin Island, Singapore
1kW System

Small Power Plant Tibet,China 50kW System   School Bihar, India 2kW System

Small Power Plant
Tibet,China
50kW System


School
Bihar, India
2kW System

Small Power Plant Chinhai, China 30kW System   Telecommunication System Sabah, Malaysia 360kW System

Small Power Plant
Chinhai, China
30kW System


Telecommunication System
Sabah, Malaysia
360kW System

Bridge Shiga, Japan 60 kW System Factory Kumamoto, Japan 480 kW System

Bridge
Shiga, Japan
60kW System


Factory
Kumamoto, Japan
480kW System

Power Generation Plant Okinawa, Japan 750 kW System Streetlight Nagano, Japan

Power Generation Plant
Okinawa, Japan
750kW System



Streetlight
Nagano, Japan

Platform Gunma, Japan 200 kW System  School Kanagawa, Japan 10 kW System

Platform
Gunma, Japan
200kW System


School
Kanagawa, Japan
10kW System

Government Office Building Mie, Japan 30 kW System Skyscraper Building Osaka, Japan 23 kW System

Government Office Building
Mie, Japan
30kW System


Skyscraper Building
Osaka, Japan
23kW System

School Tokyo, Japan 28 kW System   Kindergarden Gifu, Japan 9.5 kW System

School
Tokyo, Japan
28kW System


Kindergarden
Gifu, Japan
9.5kW System

 
topBack