Solar Power Installations
Installation
Asia & Oceania Americas
Residential System Commercial System
Iwate, Japan 8kW System   Gong-Ju, Korea 3kW System

Iwate, Japan
8kW System

 
Gong-Ju, Korea
3kW System

Papua New Guinea 0.48kW System   Phnom Pehn, Cambodia 0.33kW System

Papua New Guinea
0.48kW System

 
Phnom Pehn, Cambodia
0.33kW System

Gifu, Japan 3 kW System   Kyoto, Japan 5 kW System

Gifu, Japan
3kW System

 
Kyoto, Japan
5kW System

Osaka, Japan 5 kW System    

Osaka, Japan
5kW System

   
 
topBack