Space Systems

HOME > Products > Space Systems > Products > Maritime Antenna

Maritime Antenna

Ku-Mate® (SX-5300)

Ku-Band Maritime antenna terminal equipment

  • FEATURES:
  • 1. 1 meter dish with 8W Block up converter (BUC)
  • 2. Eutelsat EESS 502 STANDARD M approved (Certificate: EA-V056)
  • 3. Comply with IEC60945 (environmental condition)
  • 4. Robust and reliable antenna control keeping satellite tracking error of ±0.2deg. compliant with ITU-R requirement under severe vessels motion and vibration condition
  • 5. 3-axes stabilized mount for full hemispherical coverage at severe motion condition
  • 6. Single IF cable between ADU and BDU multiplying transmit, receive and control signal
  • 7. Compatible with worldwide deployed modems from various suppliers
  • 8. Quickly and easily replaceable components for easy maintenance

PDFLearn more

PDFProposal

Photo: SX-5300 ADU





page top