Color TFT-LCD Modules for Industrial Use
Features
Mitsubishi Electric TFT-LCD modules feature three distinguishing characteristics that make
them suitable for the demands of numerous industrial applications:
High Reliability — Environmentally friendly construction with long and safe operation in
the most demanding of operational environments
Optimal Visibility — Excellent display characteristics even when viewed from extreme angles
and in less than optimum conditions
Enhanced Viewability — Continuous improvement in design and manufacture in order to
achieve display of true-to-life images
High Reliability
Wide Temperature Range
Forward Compatibility
RoHS Compliance
Low EMI Technology
Long Life Lamp/LED unit
Optimal Visibility
Wide Viewing Angle
High Brightness
Reverse Scan Function
Wide Format design
LED backlight
Outdoor Use Technology
Glass Bonding
Low Reflection
Super High Brightness
Transflective
Enhanced Viewability
Color Conversion
Technology
Natural Color Matrix
Motion Improvement
Technology
Feedforward Driving