Color TFT-LCD Modules for Industrial Use
Features
Long-life Lamp/LED (Light Emitting Diode) unit & Easy Lamp/LED unit Replacement Function
The lifespan of five years or more is a basic condition for applications such as factory automation, measurement instrumentation, and ATM (automatic teller machines). Mitsubishi Electric TFT-LCD modules use lamps with 50,000 hours of life*1 or LED (Light Emitting Diode) unit with 100,000 hours of life*2 *3 *4, and that can easily be replaced*5.
*1 Lamp life time is defined as the time either when the brightness become 50% of the initial value, or when the starting lamp voltage does not meet the recommended value. The life time of backlight depends on the ambient temperature. The life time will decrease under low/high temperature.
*2 LED life time is defined as the time when the brightness become 50% of the initial value. The life time of backlight depends on the ambient temperature. The life time will decrease under high temperature.
*3 Some products is 60,000hours
*4 This exclude AA043MA01, AA050MG01, AA050MG02.
*5 This exclude AA043MA01, AA050MG01, AA050MG02, AA057VG02, AA057VF02, AA057VG02, AA121XL01, AA121TD01, AA141TC01, AA190EA01, AA192AA01.
Back