About Us – Electronic Devices

Main Products and Business Lines

Power modules, high-frequency devices, optical devices, LCD devices, and others

IPM G1 Series with 7th-generation IGBT

With the latest IGBT1 chips, the IPM2 G1 Series reduces the size and power consumption of industrial equipment such as general-purpose inverters, servo amplifiers, and elevators while also providing higher reliability. A lineup of 52 products across 6 categories makes the G1 Series the best choice for a wide range of applications and industrial equipment needs.

1
IGBT: Insulated Gate Bipolar Transistor
2
IPM: Intelligent Power Module

Super-mini Full SiC DIPIPM

The newly developed SiC1-MOSFET2 reduces power consumption by approximately 75% compared to previous models3, which means the Super-mini Full SiC DIPIPM4™ offers the industry's lowest power consumption5, contributing to the increasing year-round energy efficiency of energy-saving air conditioners.

1
SiC: Silicon Carbide
2
MOSFET: Metal Oxide Semiconductor Field Effect Transistor
3
Super-mini DIPIPM Ver. 6 Series (Si product) PSS15S92F6 (15A /600V)
4
DIPIPM: Dual-In-Line Package Intelligent Power Module
5
As of August 17, 2016, based on internal research

Ku-band GaN HEMT for Satellite Earth Stations

An industry-leading1 output power of 100W GaN2 HEMT3 has been achieved by optimizing the transistor structure, reducing the number of power amplifier components and allowing for smaller earth stations. It offers a range of products that utilize an existing power amplifier as a high-output driver stage that are configurable with Mitsubishi Electric products to meet the diverse needs of Ku band4 satellite earth stations.

1
As of September 27, 2016, based on internal research of GaN HEMT for Ku band satellite earth stations
2
GaN: Gallium nitride
3
HEMT: High Electron Mobility Transistor
4
Ku band: Microwaves at frequencies between 12 GHz and 18 GHz

High-power 639-nm Red Laser Diode for Projectors

Featuring an optimized epitaxial structure and emitter size, the high-power 639-nm red laser diode produces an industry-leading1 continuous wave output of 2.1W and a high power conversion efficiency of 41%2, aiding the commercialization of large projectors that require high brightness.

1
As of December 14, 2016, based on internal research
2
At a case temperature of 25°C, continuous wave output of 2.1W

TFT-LCD Modules with Touch Panels for Industrial Use (6.5-inch VGA, 8.4-inch SVGA/XGA, 10.6-inch WXGA)

These projected capacitive touch panels feature protective glass as thick as 5 mm, support up to 10 simultaneous touch inputs, and can be used even with thick, heat-resisting gloves or when the screen is wet. They are ideal for outdoor applications that require impact resistance and water resistance.

Tough Series Color TFT-LCD Modules for Industrial Use (7.0-inch/8.0-inch WVGA)

These Tough Series modules feature vibration resistance approximately seven times greater than that of conventional modules (6.8 G), a wide operating temperature range (-40°C to 85°C), and an ultra-wide viewing angle (170° from all angles), in response to the trend toward their use in rugged environments, such as in construction machinery, agricultural machinery and machine tools, which require multi-purpose high-quality displays.

Page Top