Elevators & Escalators
Quality in Motion
MelEye Top Versatile Features
MelEye [Monitoring & Control System]
Versatile Features for Elevator and Escalator Operation Management

Monitoring screens

MelEye’s user-friendly screens show the detailed operational status of the elevators and escalators in real time.


Monitoring screens Status monitoring Status monitoring

Status monitoring Status monitoring


Remote control

A computer allows remote control of special and emergency operations.


Floor Lockout Special operation control (Optional) Emergency operation control (Optional)


Scheduling of special operations


Scheduling of special operations (Optional)


Statistical information

The past fault logs of the elevators and escalators are recorded in addition to the operation logs of the computer.

 
Statistical information Recording of logs


Operational data of the elevators, such as the number of calls, the average waiting time and long wait rate, are analyzed statistically.

 
Statistical information Traffic analysis (Optional)


Play back information

The movement of any elevator at any selected time within the past 30 days can be replayed.


Play back information Play back (Optional)


Locations of elevators and escalators

The locations within the building of the grouped elevators and escalators are displayed and any fault is highlighted.


Locations of elevators and escalators Layout view (Optional)

Brochure
Brochure
(1.0MB)

Specifications
Specifications
(1.6MB)