The GOT1000 delivers the competitive advantage
The GOT1000 series offers six classes of terminals to fit any system or budget requirement.
High performance models with multimedia and a host of features and functions including embedded communications.
User memory capacity: 15MB/11MB
USB host and USB device ports are included.
Performance models ideal for a wide range of applications in a network or standalone environment.
User memory capacity: 9MB/5MB
USB device port is included.
Standard model with advanced features and communication interfaces.
User memory capacity: 9MB
USB host and USB device ports are included.
Large basic models with integrated features
and communication interfaces.
User memory capacity: 6MB
USB device port is included.
Small models with a host of advanced functions.
User memory capacity: 3MB
USB device port is included.
Compact models with basic functions.
User memory capacity: 3MB/1.5MB/512KB
Extremely easy handling and operation in one hand.
User memory capacity: 15MB
USB host and USB device ports are included.
This section introduces communication units, optional units, options, and cables required to use the GOT1000 series HMIs.
We provide various solutions that meet our customers' needs.