Factory Automation

Font Size:

EMU4-AX4

Basic information

Model nameEMU4-AX4
Overview[Analog Input Unit]
(1) Four points of analog data can be input
(2) Measurement can be performed with a cycle of 1 ms×CH number or 50 ms×CH number (setting change)
(3) Contact output possible
(4) Capable of calculating the value of moving average (averaging over an arbitrary period). Censor (temperature vibration).
Conformance standardCE(EMC) CE(LVD) CE(RoHS) UKCA(EMC) UKCA(LV) UKCA(RoHS) cURus ChinaRoHS KC(EMC)
Sales statusOn sale

Merit

Select a combination of units with various measuring instruments and functions according to your needs.
Use the EcoMonitorPlus energy measuring unit to provide additional value through "power monitoring", "construction of a visualization system", "preventive maintenance and safe operation of production facilities", and "improved productivity".

(1) Building block method for extension without waste
 ・Power measurement, analog input, pulse input, logging, communication unit available.
(2) Predictive monitoring of equipment failure as a tool for preventive maintenance
 ・Insulation monitoring unit for power and leakage measurement available.
(3) Data collection according to needs, and construction of a visualization system
 ・Equipped with functions interlocked with measurement value to control equipment automatically.