Factory Automation

Font Size:

EMU4-HM1-MB

Basic information

Model nameEMU4-HM1-MB
Overview[Energy Measuring High Performance Model]
(1) Equipped with basic functions for monitoring of voltage, current, power and electric energy.
(2) Standard-equipped with MODBUS RTU communication.
(3) Three-phase 3-wire, 440V direct voltage input is available.
(4) Capable of displaying harmonic current, voltage, apparent power, periodic electric energy and electric energy conversion value.
(5) Pulse · contact input / output possible
Conformance standardCE(EMC) CE(LVD) CE(RoHS) UKCA(EMC) UKCA(LV) UKCA(RoHS) cURus ChinaRoHS KC(EMC)
Sales statusOn sale

Merit

Select a combination of units with various measuring instruments and functions according to your needs.
Use the EcoMonitorPlus energy measuring unit to provide additional value through "power monitoring", "construction of a visualization system", "preventive maintenance and safe operation of production facilities", and "improved productivity".

(1) Building block method for extension without waste
 ・Power measurement, analog input, pulse input, logging, communication unit available.
(2) Predictive monitoring of equipment failure as a tool for preventive maintenance
 ・Insulation monitoring unit for power and leakage measurement available.
(3) Data collection according to needs, and construction of a visualization system
 ・Equipped with functions interlocked with measurement value to control equipment automatically.