Factory Automation

Font Size:

MI3321G-W

Basic information

Product main imageZoom

Model nameMI3321G-W
OverviewMPU: Intel® Core™ i3
Main memory: 8 GB
Internal storage capacity: 64 GB
Interface: DisplayPort 1.4 x 1, PCI Express® x1 slot (half size) x 1, mini PCI Express® Full size x 2, RS-232 x 1, RS-232/RS-422/RS-485 x 1, USB3.0 x 2, USB2.0 x 2, Sound output (φ3.5 mini-jack (3-prong)) x 1
Screen size: 21.5" widescreen
Resolution: Full HD 1920×1080 dot
Conformance standardUL cUL CE(EMC) CE(RoHS) KC FCC CCC BSMI
Sales statusOn sale

Merit

High resolution and equipped with all necessary functions to visualize factories in one body

Large screen and high resolution LCD panel is equipped as standard for data display and touch operation. Lighttouch operation is realized with a PCAP touch panel that is widely used for smartphones and tablet devices. The touch panel with high transmittance offers clear and high visibility display.
In addition, pre-installed software GT SoftGOT2000* enables the same monitoring functions as the GOT2000 Series.
* GT SoftGOT2000 license key (for USB port) (sold separately) is not required.