Factory Automation

MELSEC-F series Analog Control

By using analog input blocks and output blocks, analog quanties (voltage, current, etc.) can be input or output.
Analog control, which is indispensable in FA control, can be easily realized with PLC.

Analog expansion board (A/D conversion, D/A conversion)

Model
(Number of channels)
Input specifications Applicable FX PLC
Item Input voltage Input current FX
3S
FX
3G
FX
3U
FX
3GC
FX
3UC
FX3G-2AD-BD
(Input 2 ch)
FX3G-2AD-BD
Input
range
0 to 10 V DC
(Input resistance 198.7 kΩ)
4 to 20 mA DC
(Input resistance 250 Ω)
*3

Max.
1 unit
*1*2

Max.
2 units
× × ×
Resolution 2.5 mV
(10 V/4000)
8 μA
{(20 - 4 mA)/2000}
FX3G-1DA-BD
(Output 1 ch)
FX3G-1DA-BD
Output
range
0 to 10 V DC
(External load resistance value
2 kΩ to 1 MΩ)
4 to 20 mA DC
(External load resistance value
500 Ω or less)
*3

Max.
1 unit
*1*2

Max.
2 units
× × ×
Resolution 2.5 mV
(10 V/4000)
8 μA
{(20 - 4 mA)/2000}
  • *1Supported by FX3G ver. 1.10 and later.
  • *2FX3G 14 pt, 24 pt models: 1 board. 40 pt, 60 pt models: 2 boards.
  • *3Function expansion board and FX3S-CNV-ADP cannot be used together.

Mixed Analog Input/Output (A/D conversion, D/A conversion)

Model
(Number of channels)
Input/output specifications Applicable FX PLC
Item Input/output voltage Input/output current FX
3S
FX
3G
FX
3U
FX
3GC
FX
3UC
FX3U-3A-ADP
(Input 2 ch)
(Output 1 ch)
FX3U-3A-ADP
Input
range
0 to 10 V DC
(Input resistance
198.7 kΩ)
4 to 20 mA DC
(Input resistance 250 Ω)
*7

Max.
1 unit
*1*6

Max.
2 units
*2

Max.
4 units

Max.
2 units
*3

Max.
4 units
Output
range
0 to 10 V DC
(External load resistance value
5 kΩ to 1 MΩ)
4 to 20 mA DC
(External load resistance value
500 Ω or less)
Resolution [Input voltage]
2.5 mV (10 V/4000)
[Output voltage]
2.5 mV (10 V/4000)
[Input current]
5 μA (16 mA/3200)
[Onput current]
4 μA (16 mA/4000)
FX2N-5A
(Input 4 ch)
(Output 1 ch)
FX2N-5A

Discontinued

Input
range
-100 to 100 mV DC
-10 to 10 V DC
(Input resistance 200 kΩ)
-20 to 20 mA DC
4 to 20 mA DC
(Input resistance 250 Ω)
×
Max.
8 units

Max.
8 units
*8

Max.
8 units
*4 *5

Max.
8 units
Output
range
-10 to 10 V DC
(External load resistance value
2 kΩ to 1 MΩ)
0 to 20 mA DC,
4 to 20 mA DC
(External load resistance value
500 Ω or less)
Resolution 50 μV
(at ±100 mV)
312.5 μV
(at ±10 V)
1.25 μA,10 μA
((depending on
mode used))
  • *1Supported by FX3G ver. 1.20 and later. For connection to FX3G, FX3G-CNV-ADP is required.
  • *2Supported by FX3U ver. 2.61 and later. For connection to FX3U, function expansion board is required.
  • *3Supported by FX3UC ver. 2.61 and later. When connecting to FX3UC-32MT-LT(-2), function expansion board is required.
  • *4When connecting to FX3UC, FX2NC-CNV-IF or FX3UC-1PS-5V is required.
  • *5FX3UC-32MT-LT(-2): 7 units. FX3UC-**MT/D, FX3UC-**MT/DSS, FX3UC-16MR/D(S)-T: 8 units.
  • *6FX3G 14 pt, 24 pt models: 1 board. 40 pt, 60 pt models: 2 boards.
  • *7For connection to FX3S, FX3S-CNV-ADP is required.
  • *8When connecting to FX3GC, FX2NC-CNV-IF or FX3UC-1PS-5V is required.

Analog Input (A/D conversion)

Model
(Number of channels)
Input specifications Applicable FX PLC
Item Input voltage Input current FX
3S
FX
3G
FX
3U
FX
3GC
FX
3UC
FX3S-30MR/ES-2AD
FX3S-30MT/ES-2AD
FX3S-30MT/ESS-2AD
(Input 2 ch)
FX3S-30MR/ES-2AD,FX3S-30MT/ES-2AD,FX3S-30MT/ESS-2AD
Input
range
0 to 10 V DC
(Input resistance 115.7 kΩ)
- - - - - -
Resolution 10 mV
(10 V/1000)
-
FX2N-2AD
(Input 2 ch)
FX2N-2AD

Discontinued

Input
range
0 to 10 V DC,
0 to 5 V DC
(Input resistance 200 kΩ)
The input characteristic is the same for each channel.
4 to 20 mA DC
(Input resistance 250 Ω)
The input characteristic is the same for each channel.
×
Max.
8 units

Max.
8 units
*9

Max.
8 units
*1*2

Max.
8 units
Resolution 2.5 mV
(10 V × 1/4000)
1.25 mV
(5 V × 1/4000)
4 μA
((20 - 4 mA) × 1/4000)
FX3U-4AD
(Input 4 ch)
FX3U-4AD
Input
range
-10 to 10 V DC
(Input resistance 200 kΩ)
-20 to 20 mA DC,
4 to 20 mA
(Input resistance 250 Ω)
×
Max.
8 units

Max.
8 units
*9

Max.
8 units
*1*2

Max.
8 units
Resolution 0.32 mV
(20 V × 1/64000)
1.25 μA
(40 mA × 1/32000)
FX3U-4AD-ADP
(Input 4 ch)
FX3U-4AD-ADP
Input
range
0 to 10 V DC
(Input resistance 194 kΩ)
4 to 20 mA DC
(Input resistance 250 Ω)
*8

Max.
1 unit
*4*3

Max.
2 units
*5

Max.
4 units


Max.
2 units
*5*6

Max.
4 units
Resolution 2.5 mV
(10 V/4000)
10 μA
(16 mA/1600)
FX3UC-4AD
(Input 4 ch)
FX3UC-4AD
Input
range
-10 to 10 V DC
(Input resistance 200 kΩ)
4 to 20 mA DC,
-20 to 20 mA DC
(Input resistance 250 Ω)
× × ×

Max.
8 units
*7*2

Max.
8 units
Resolution 0.32 mV
(20 V × 1/64000)
2.50 mV
(20 V × 1/8000)
1.25 μA
(40 mA × 1/32000)
5.0 μA
(40 mA × 1/8000)
FX2N-8AD
(Input 8 ch)
FX2N-8AD

Discontinued

Input
range
-10 to 10 V DC
(Input resistance 200 kΩ)
4 to 20 mA DC
-20 to 20 mA DC
(Input resistance 250 Ω)
×

Max.
8 units


Max.
8 units
*9

Max.
8 units
*1*2

Max.
8 units
Resolution 0.63 mV
(20 V × 1/32000)
2.50 mV
(20 V × 1/8000)
2.5 μA
(40 mA × 1/16000)
2 μA
(16 mA × 1/8000)
5.0 μA
(40 mA × 1/8000)
4 μA
(16 mA × 1/4000)
  • *1When connecting to FX3UC, FX2NC-CNV-IF or FX3UC-1PS-5V is required.
  • *2FX3UC-32MT-LT(-2): 7 units. FX3UC-**MT/D, FX3UC-**MT/DSS, FX3UC-16MR/D(S)-T: 8 units.
  • *3FX3G 14 pt, 24 pt models: 1 board. 40 pt, 60 pt models: 2 boards.
  • *4When connecting to FX3G, FX3G-CNV-ADP is required.
  • *5When connecting to FX3U, function expansion board is required.
  • *6FX3UC-32MT-LT supported from version 1.20 or later.
  • *7FX3UC-32MT-LT supported from version 1.30 or later.
  • *8When connecting to FX3S, FX3S-CNV-ADP is required.
  • *9When connecting to FX3GC, FX2NC-CNV-IF or FX3UC-1PS-5V is required.

Analog Output (D/A conversion)

Model
(Number of channels)
Output specifications Applicable FX PLC
Item Output voltage Output current FX
3S
FX
3G
FX
3U
FX
3GC
FX
3UC
FX2N-2DA
(Output 2 ch)
FX2N-2DA

Discontinued

Output
range
0 to 10 V DC,
0 to 5 V DC
(External load resistance value
2 kΩ to 1 MΩ)
4 to 20 mA DC
(External load resistance value
400 Ω or less)
×

Max.
8 units


Max.
8 units
*8

Max.
8 units
*1*2

Max.
8 units
Resolution 2.5 mV
(10 V × 1/4000)
1.25 mV
(5 V × 1/4000)
4 μA
((20 - 4) mA × 1/4000)
FX3U-4DA
(Output 4 ch)
FX3U-4DA
Output
range
-10 to 10 V DC
(External load resistance value
1 kΩ to 1 MΩ)
0 to 20 mA DC
4 to 20 mA DC
(External load resistance value
500 Ωor less)
×

Max.
8 units


Max.
8 units
*8

Max.
8 units
*1*2

Max.
8 units
Resolution 0.32 mV
(20 V × 1/64000)
0.63 μA
(20 mA × 1/32000)
FX3U-4DA-ADP
(Output 4 ch)
FX3U-4DA-ADP
Output
range
0 to 10 V DC
(External load resistance value
5 kΩ to 1 MΩ)
4 to 20 mA DC
(External load resistance value
500 Ω or less)
*7

Max.
1 unit
*3*4

Max.
2 units
*5

Max.
4 units

Max.
2 units
*5*6

Max.
4 units
Resolution 2.5 mV
(10 V/4000)
4 μA
(16 mA/4000)
  • *1When connecting to FX3UC, FX2NC-CNV-IF or FX3UC-1PS-5V is required.
  • *2FX3UC-32MT-LT(-2): 7 units. FX3UC-**MT/D, FX3UC-**MT/DSS, FX3UC-16MR/D(S)-T: 8 units.
  • *3FX3G 14 pt, 24 pt models: 1 board. 40 pt, 60 pt models: 2 boards.
  • *4When connecting to FX3G, FX3G-CNV-ADP is required.
  • *5When connecting to FX3U, FX3UC-32MT-LT(-2), function expansion board is required.
  • *6FX3UC-32MT-LT supported from version 1.20 or later.
  • *7When connecting to FX3S, FX3S-CNV-ADP is required.
  • *8When connecting to FX3GC, FX2NC-CNV-IF or FX3UC-1PS-5V is required.