Products

 

MELSEC-A Series Product Renewal

Replace the system to Q Series while utilizing the existing wiring

AnS/Q Upgrade Tool/FA Goods

Supported series: AnS/QnAS

Upgrade Tool

The upgrade tool consists of the following three parts:
- a conversion adapter, which enables utilization of the wiring, which was connected to the AnS/QnAS Series input/output/analog/high-speed counter/temperature input/temperature control module, with the Q Series module,
- a base adapter, which enables a Q Series base unit installation using the installation holes of the AnS/QnAS Series base unit, and
- a conversion adapter DIN rail mounting bracket, which enables the use of a conversion adapter with support flange (for a Q Series base unit) and a disconnection detection connector conversion cable (for a temperature control module).

FA goods

FA goods are useful for system configuration with the Q Series modules.
These goods consist of connector/terminal conversion module, terminal module, positioning module cable, etc.
Modules are replaced using FA goods when the replacement is not available because of the module's specification, etc.

Conversion adapter list

For input/output modules*1 (One slot type)

Input/
Output
AnS/QnAS Series model Q Series model Conversion adapter model
Input A1SX10 QX10 ERNT-ASQTXY10
A1SX10EU
Output A1SY10 QY10
A1SY10EU
Input A1SX40 QX40, QX70 ERNT-ASQTX40
A1SX40-S2 QX40
A1SX40-S1 QX40-S1
A1SX80 QX80 ERNT-ASQTX80
A1SX80-S1
A1SX80-S2
Output A1SY22 QY22 ERNT-ASQTY22
A1SY40(P) QY40P ERNT-ASQTY40
A1SY50 QY50 ERNT-ASQTY50
A1SY80 QY80 ERNT-ASQTY80

For input/output modules*1 (Two slot type)

Input/
Output
AnS/QnAS Series model Q Series model Conversion adapter model
Input A1SX20 QX28    ×2 ERNT-ASQTX20*2
A1SX20EU
Output A1SY60 QY68A  ×2 ERNT-ASQTY60*2
A1SY60E ERNT-ASQTY60E*2

For analog modules (One slot type)

Input/
Output
AnS/QnAS Series model Q Series model Conversion adapter model
Input A1S64AD Q64AD ERNT-ASQT64AD
A1S68AD (Voltage input) Q68ADV ERNT-ASQT68AD
A1S68AD (Current input) Q68ADI
A1S68AD Q68AD-G*2 ERNT-ASQT68AD-G*3
Output A1S62DA Q62DAN ERNT-ASQT62DA
A1S68DAV Q68DAVN ERNT-ASQT68DA
A1S68DAI Q68DAIN
I/O A1S63ADA Q64AD2DA*2 ERNT-ASQT63ADA

For high-speed counter modules (One slot type)

AnS/QnAS Series model Q Series model Conversion adapter model
A1SD61 QD62 ERNT-ASQTD61*3
QD62-H01
QD62-H02
A1SD62 QD62 ERNT-ASQTD62*3
A1SD62E QD62E
A1SD62D QD62D ERNT-ASQTD62D*3

For temperature input modules (One slot type)

Input/
Output
AnS/QnAS Series model Q Series model Conversion adapter model
Input A1S68TD Q68TD-G-H01 ERNT-ASQT68TD-H01*3
Q68TD-G-H02*2 ERNT-ASQT68TD-H02*3
A1S62RD3(N) Q64RD ERNT-ASQT62RD
A1S62RD4(N)

For temperature control modules (One slot type)

AnS/QnAS Series model Q Series model Conversion adapter model
A1S64TCTT-S1 Q64TCTTN ERNT-ASQT64TCTT
A1S64TCTRT*4
A1S64TCRT-S1 Q64TCRTN ERNT-ASQT64TCRT
A1S64TCTRT*5
A1S62TCTT-S2 Q64TCTTN ERNT-ASQT62TCTT
A1S64TCTRT*6
A1S62TCRT-S2 Q64TCRTN ERNT-ASQT62TCRT
A1S64TCTRT*7

For temperature control modules with disconnection detection
(1 slot type with disconnection detection connector conversion cable)

AnS/QnAS Series model Q Series model Set model
(Conversion adapter model)
A1S64TCTTBW-S1 Q64TCTTBWN*2 ERNT-ASQT64TCTTBW
(ERNT-ASQT64TCTT)*8
A1S64TCTRTBW*4
A1S64TCRTBW-S1 Q64TCRTBWN*2 ERNT-ASQT64TCRTBW
(ERNT-ASQT64TCRT)*8
A1S64TCTRTBW*5
A1S62TCTTBW-S2 Q64TCTTBWN*2 ERNT-ASQT62TCTTBW
(ERNT-ASQT62TCTT)*8
A1S64TCTRTBW*6
A1S62TCRTBW-S2 Q64TCRTBWN*2 ERNT-ASQT62TCRTBW
(ERNT-ASQT62TCRT)*8
A1S64TCTRTBW*7

*1: Partial change in wiring for the power supply and common terminals is required.

*2: Not applicable to Q Series large type base unit (AnS size).

*3: Conversion adapter support flange is attached. The support flange must be securely connected to the base adapter, or to the conversion adapter DIN rail mounting bracket.

*4: For thermocouple inputs under standard control.

*5: For platinum RTD inputs under standard control.

*6: For thermocouple inputs under heating and cooling control

*7: For platinum RTD inputs under heating and cooling control

*8: Disconnection detection connector conversion cable is required to be connected to the base adapter, or conversion adapter DIN rail mounting bracket.

Base adapter list

The base adapters are used to install the Q Series base unit using the existing AnS/QnAS Series installation holes.
Also, these adapters are required to install the conversion adapter with the support flange or the disconnection detection connector conversion cable for temperature control modules with disconnection detection.

For main base units

AnS/QnAS Series model Q Series model Base adapter model*1
A1S38B/A1S38HB Q38B ERNT-ASQB38N (-S1*2)
A1S35B Q35B ERNT-ASQB35N (-S1*2)
A1S33B Q33B ERNT-ASQB33N (-S1*2)
A1S32B Q33B ERNT-ASQB32N
A1SJCPU Q00UJCPU ERNT-ASQB00JN
A1SJCPU-S3
A1SJHCPU

*1: The conversion adapter with support flange is applicable to the adapter of which model name ends with "N".

*2: The base adapter of which model name ends with "-S1" is applicable to the Q Series base unit and "QA1S51B".

For extension base units

AnS/QnAS Series model Q Series model Base adapter model*3
A1S68B Q68B ERNT-ASQB68N
A1S65B Q65B ERNT-ASQB65N
A1S58B Q68B*4 ERNT-ASQB58N
A1S55B Q55B ERNT-ASQB55N
A1S52B Q52B ERNT-ASQB52N

*3: The conversion adapter with support flange is applicable to the adapter of which model name ends with "N".

*4: For the base unit mounting power supply module.

Conversion adapter DIN rail mounting bracket list

Mounting brackets for conversion adapters with support flange while installing the MELSEC-Q Series base unit to DIN rail. Also, these brackets are used to install the disconnection detection connector conversion cable for temperature control modules with disconnection detection.

Main/
extension base
AnS/QnAS Series model Q Series model Mounting bracket model
Main A1S38B/A1S38HB Q38B ERNT-ASQDIN3868
Extension A1S68B Q68B
A1S58B Q68B
Main A1S35B Q35B ERNT-ASQDIN356500J
Extension A1S65B Q65B
Main A1SJCPU Q00UJCPU
A1SJCPU-S3
A1SJHCPU
A1S33B Q33B ERNT-ASQDIN3355
A1S32B Q33B
Extension A1S55B Q55B
A1S52B Q52B ERNT-ASQDIN52

Note: A Q6DIN1, Q6DIN2 or Q6DIN3 adapter for the DIN rail installation (manufactured by Mitsubishi Electric Corporation) is also required to install the MELSEC-Q Series base unit to a DIN rail.

Installing the base adapter

[Panel surface installation]
[DIN rail installation]

Installing the disconnection detection connector conversion cable

[Panel surface installation]
[DIN rail installation]

Precaution on using the base adapter and the conversion adapter DIN rail mounting bracket

  • Check the installation conditions before using the upgrade tool, as the module width and the wiring space is decreased.
    (34.5 mm (1.36 inches) → 27.4 mm (1.08 inches) )
  • If cables interfere with the module, lift up the cables toward the front side to avoid interference.
  • If the cables still interfere, leave an empty slot between modules to secure wiring space.
  • Replace a terminal block cover with the one provided with the conversion adapter.

For further specifications, precautions, and restrictions of the upgrade tool, please refer to the brochure (NA C088E-116 published by Mitsubishi Electric Engineering Co., Ltd.) or the relevant product manual. To obtain the upgrade tool, please contact your local Mitsubishi Electric sales office or sales representative.

Related documents