Factory Automation

PLC engineering software (MELSEC) GX Works2

Integrated PLC Engineering Software
Ultimate evolution of PLC engineering software

International Standard IEC 61131-3 compliant

Now an easy-to-use engineering software is no surprise.
In addition to its sophisticated usability, the engineering software GX Works2 deploys the global mainstream concepts of “grouping” and “structuring” for fundamental improvement of programming efficiency.
The world-standard engineering style begins with GX Works2.

Providing maintenance that meet your needs

1Detailed project security management

Project safety is maintained by limiting user access for each program and parameter.

User registration (addition, change, and deletion)

The access level is managed for each user.

Access restriction

Setting security not only restricts an access to projects but also prevents the data created by the user from erroneous modification and/or disclosure to unauthorized users.

When multiple persons take charge in the same project,
unauthorized changes to the project data are prevented.

2Protects the program

Password registration

By setting a password for a program in the programmable controller CPU, the program is protected from unauthorized change and leakage.

Block password setting

By setting a block password, the FBs in a project which contains in-house software expertise are protected from theft and leakage.

3Prevents unauthorized access

Security Key

By registering the devices that access the CPU, unauthorized access from non-registered devices is prevented.
Avoid unnecessary accesses, and protect your valuable program assets.

Remote password

By setting a remote password, unauthorized access of the programmable controller from Ethernet or a public line is prevented.