Factory Automation

Network-related products |
Programmable Controllers MELSEC
CC-Link IE Field Basic Line Up

Drive Products

CC-Link IE Field Network Basic compatible servo amplifier

AC Servo MELSERVO-J5/MELSERVO-JET Series

  • MR-J5-G(-RJ)
  • MR-J5D1-G4
  • MR-JET-G
  • CC-Link IE Field Network Basic-compatible master stations can control MR-J5-G/MR-J5D1-G4/MR-JET-G servo amplifiers
  • The servo amplifier can be operated as a CANopen ® device via a link device
  • The profile mode (position/velocity/torque) and the positioning mode (point table) are supported
  • The servo amplifier newly supports the line topology *1
  • *1. When a device which does not support the line topology is used, the line/star mixed topology is applicable.
Model *2 Voltage class Rated output Fully closed loop Compatible servo motor
Rotary Linear Direct drive
MR-J5-□G 200 V 0.1…7.0 kW
MR-J5-□G-RJ 200 V 0.1…7.0 kW
MR-J5-□G4 400 V 0.6…3.5 kW Future support -
MR-J5-□G4-RJ 400 V 0.6…3.5 kW Future support -
MR-J5D1-□G4 400 V 1.0…7.0 kW - -
MR-JET-□G 200 V 0.1…3.0 kW - -

AC Servo MELSERVO-J4/MELSERVO-JE Series

  • MR-J4-GF(-RJ)
  • MR-JE-□C
  • CC-Link IE Field Network Basic function embedded
  • With the drive system supporting CiA ® -402 drive profile, positioning systems are configured easily without a Positioning module
Model *3 Voltage class Rated output Fully closed loop Compatible servo motor
Rotary Linear Direct drive
MR-J4-□GF 200 V 0.1…22 kW
MR-J4-□GF4 400 V 0.6…22 kW -
MR-J4-□GF1 100 V 0.1…0.4 kW
MR-J4-□GF-RJ 200 V 0.1…22 kW
MR-J4-□GF4-RJ 400 V 0.6…22 kW
MR-J4-□GF1-RJ 100 V 0.1…0.4 kW -
MR-JE-□C 200 V 0.1…3 kW - - -

CC-Link IE Field Network Basic compatible inverter

Inverter FREQROL-A800/A800 Plus/F800/E800 Series

  • FR-A800-E
  • FR-A800-E-CRN
  • FR-F800-E
  • FR-E800-(SC)E
  • CC-Link IE Field Network Basic function embedded
  • CC-Link IE Field Network Basic realizes various inverter operations to be monitored at a fast rate (multiple monitoring and parameter reading/writing can also be executed simultaneously improving maintainability)
  • Seamless network environment enables monitoring and setup of inverters from the IT system
  • Standard Ethernet is supported without installing a plug-in option, realizing a low cost system easily
Model *4 Voltage class Capacity Structure/functionality
FR-A820-□K-E Three-phase 200 V 0.4…90 kW Standard model
FR-A840-□K-E Three-phase 400 V 0.4…280 kW Standard model
FR-A842-□K-E Three-phase 400 V 315…500 kW Separated converter type
FR-A846-□K-E Three-phase 400 V 0.4…132 kW IP55 compatible model
FR-F820-□K-E Three-phase 200 V 0.75…110 kW Standard model
FR-F840-□K-E Three-phase 400 V 0.75…315 kW Standard model
FR-F842-□K-E Three-phase 400 V 355…560 kW Separated converter type
FR-F846-□K-E Three-phase 400 V 0.75…160 kW IP55 compatible model
FR-E820-□KE Three-phase 200 V 0.1…22 kW Ethernet specifications model
FR-E840-□KE Three-phase 400 V 0.4…22 kW Ethernet specifications model
FR-E820S-□KE Single-phase 200 V 0.1…2.2 kW Ethernet specifications model
FR-E820-□KSCE Three-phase 200 V 0.1…22 kW Safety communication model
FR-E840-□KSCE Three-phase 400 V 0.4…22 kW Safety communication model
FR-E820S-□KSCE Single-phase 200 V 0.1…2.2 kW Safety communication model