Factory Automation

Network-related products |
Programmable Controllers MELSEC
CC-Link IE Field Basic Line Up

Human-Machine Interfaces (HMIs)

CC-Link IE Field Network Basic compatible GOT (HMI)

HMI GOT2000 Series

  • GT27□□-□□□□
  • GT25□□□□-□□□□
  • GT210□-□□□D
  • Cyclic communication is possible with CC-Link IE Field Network Basic compatible devices via Ethernet interface of GOT (HMI)
  • TCP/IP communications are supported, enabling a highly-flexible system
Type*1 Screen size Panel color Power supply Multi-touch gesture functions
GT27
GT2715-XTB□ 15″XGA Black 100…240 V AC/24 V DC
GT2712-ST□□ 12.1″SVGA Black/white 100…240 V AC/24 V DC
GT2710-STB□ 10.4″SVGA Black 100…240 V AC/24 V DC
GT2710-VT□□ 10.4″VGA Black/white 100…240 V AC/24 V DC
GT2708-STB□ 8.4″SVGA Black 100…240 V AC/24 V DC
GT2708-VTB□ 8.4″VGA Black 100…240 V AC/24 V DC
GT2705-VTBD 5.7″VGA Black 24 V DC
GT25
GT2512-STB□ 12.1″SVGA Black 100…240 V AC/24 V DC -
GT2512F-STN□ 12.1″SVGA - 100…240 V AC/24 V DC -
GT2510-VT□□ 10.4″VGA Black/white 100…240 V AC/24 V DC -
GT2510F-VTN□ 10.4″VGA - 100…240 V AC/24 V DC -
GT2508-VT□□ 8.4″VGA Black/white 100…240 V AC/24 V DC -
GT2508F-VTN□ 8.4″VGA - 24 V DC -
GT2505-VTBD 5.7″VGA Black 24 V DC -
GT2512-WXT□D 12.1″WXGA Black/silver*2 24 V DC -
GT2510-WXT□D 10.1″WXGA Black/silver*2 24 V DC -
GT2507-WT□D 7″WVGA Black/silver*2 24 V DC -
GT2507T-WTSD 7″WVGA Silver 24 V DC -
GT2506HS-VTBD 6.5″VGA Black 24 V DC -
GT2505HS-VTBD 5.7″VGA Black 24 V DC -
GT21
GT2107-WT□D 7″WVGA Black/silver*2 24 V DC -
GT2104-RTBD 4.3″ [480 × 272 dots] Black 24 V DC -
GT2104-PMBD 4.5″ [384 × 128 dots] Black 24 V DC -
GT2103-PMBD 3.8″ [320 × 128 dots] Black 24 V DC -