Factory Automation

Network-related products |
Programmable Controllers MELSEC
CC-Link IE Field Basic Line Up

Robot Products

CC-Link IE Field Network Basic compatible robot

Industrial Robot MELFA FR Series

  • RV-□□FR
  • RH-□□FRH

Industrial Robot MELFA CR Series

  • RV-8CRL
  • RH-□CRH
  • Cyclic communication is possible with CC-Link IE Field Network Basic compatible devices via Ethernet interface embedded as standard
  • Communication of I/O signals and device registers between a robot controller and a programmable controller is possible without adding a communication option unit to the robot controller. Hardware cost reduction in system configuration is realized.
Type Environmental specifications Installation Maximum load capacity Maximum reach radius
Vertical 6 axes
RV-2/4/7/13/20FR Standard/oil mist/clean room*1 Floor type,
ceiling type,
wall-mounted type*2
2…20 kg 504…1503 mm
RV-8CRL Oil mist Floor type,
ceiling type,
wall-mounted type*2
8 kg 931 mm
Horizontal 4 axes
RH-3/6/12/20FRH Standard/oil mist/clean room*3 Floor type 3…20 kg 350…1000 mm
RH-3FRHR Standard/clean room/waterproof Ceiling type 3 kg 350 mm
RH-□CRH Standard Floor type 3…6 kg 400…700 mm
  • *1.RV-2FR supports standard only.
  • *2.Note that J1 axis has operation range limit.
  • *3.RH-3FRH supports standard and clean only.