• twitter
  • facebook
  • mail

Products

Print Page

 

MELSEC iQ-R Series

CPU

The MELSEC iQ-R Series includes a wide range of programmable automation controllers capable of catering to diversified automation control needs, redesigned around the new MELSEC iQ-R high-speed system bus to ensure high performance and intelligent processing power. The lineup includes a high-performance, general-purpose controller (with an embedded CC-Link IE network model available) capable of variable memory capacities and a high-precision motion controller with variable controllable axes. In addition, application-specific CPUs are available; the Safety CPU (supporting functional safety standards), Process CPU (supporting high-speed PID control and hot-swap of I/O modules and when paired with a redundant function module realizes a high available control system), and the C Controller CPU, which provides C language programming ideal for converting from personal computer or micro-controller based systems.

  • Highly scalable with program capacities from 10K to 1200K steps
  • Improved multi-CPU controller architecture
  • Embedded gigabit network ports CPU
  • Internal DB for simple batch recipe control
  • Security embedded in hardware SRAM cassette
  • Various motion control possible (position, speed, torque, advanced sync, etc.)
  • International standard (ISO 13849-1 PL e, IEC 61508 SIL 3) safety CPU
  • High-speed PID control, module replacement while online (hot-swap), supports highly reliable redundant system process CPU
  • C/C++ programming ideal for PC/micro-controller based systems

Improved performance

Controller performance has been improved, resulting in increased processing power and the ability to handle larger amounts of data.
The multi-CPU architecture has been further improved, enabling faster data exchange across the backplane. The core instruction processing speed has also been improved tenfold, helping to reduce the production cycle time. High-speed and large process control systems can be realized, supporting up to 500 loops.

Finely balanced control

Balancing of various different control needs can be done effectively utilizing the multi-CPU feature of the MELSEC iQ-R Series. Up to 192 servo axes can be controlled by incorporating three separate motion CPUs on the base unit, with a spare CPU slot required for controlling the general aspects of the system.

*1: Based on a typical application example, the system benchmark test measures the CPU scan time taking into consideration the network refresh time and processing time using external devices, (compared to universal model QCPU, QnUDEHCPU).
*2: Average number of instructions, such as basic instructions and data processing, executed in 1 μs (the larger the value, the faster the processing speed).