The best suitable positioning module for your application.
QD75MH | QD74MH | |
Number of control axes | 1 to 4 axes | 1 to 16 axes |
Operation cycle[ms] | 1.77 to 3.55 | 0.88 |
Features | Numerous positioning control methods | High-speed multiple-axis positioning with the priority given to high-response and multiple axes |
Application examples | Sealing using trajectory control![]() |
Controlling several X-Y tables![]() |
Machine examples | Electronic component assembling machine Material handling system Punch press (X, Y feed positioning) X-Y table Index table Inner surface grinder Palletizer |
Electronic component assembling machine Material handling system Bonder X-Y table |
Positioning program | ![]() A method to specify a positioning address based on positioning data point |
![]() A method to specify a positioning address based on positioning data point |
Enginieering software | GX Configurator-QP | GX Developer (Set with the sequence program) |
Main functions | Linear interpolation (1 to 4 axes) Circular interpolation Constant-speed path Home position return Speed switching speed-position switching Speed control Speed change Current value change Torque limit value change Teaching function Block start Re-start Target value change JOG operation |
Linear interpolation (1 to 4 axes) Constant-speed path Home position return Speed change Current value change Torque limit value change Pausing Target value change JOG operation |