Embedded Type Servo System Controller
System Configuration
(Note-1): An input destination of external input signals (FLS, RLS, and DOG) is changed by parameters.
Remote station: Up to 120 stations (including the number of motion mode compatible servo amplifiers)
(Note): A switching hub is required for star topology.