MELSERVO-J2-Super Series (August 2015 Discontinued)
HC-KFS series
- Low inertia, Small capacity
- Rated speed:3000r/min, 6000r/min, 10000r/min
- Application examples:Belt drive, Robots, Mounters, Sewing machines, X-Y tables, Food processing machines, Semiconductor manufacturing devices, Knitting and embroidery machines
HC-MFS series
- Ultra-low inertia, Small capacity
- Rated speed:3000r/min
- Application examples:Inserters, Mounters
HC-SFS series
- Medium inertia, Medium capacity
- Rated speed 200V class:1000r/min, 2000r/min, 3000r/min
- Rated speed 400V class:2000r/min
- Application examples:Material handling systems, Robots, X-Y tables
HC-LFS series
- Low inertia, Medium capacity
- Rated speed:2000r/min
- Application examples:Roll feeders, Loaders and unloaders, High-frequency material handling systems
HC-RFS series
- Ultra-low inertia, Medium capacity
- Rated speed:3000r/min
- Application examples:Ultra-highfrequency material handling systems
HC-UFS series
- Flat type, Medium capacity
- Rated speed:2000r/min, 3000r/min
- Application examples:Robots, Food processing machines
HA-LFS series
- Low inertia, Medium capacity to Large capacity
- Rated speed:1000r/min, 1500r/min, 2000r/min
- Application examples:Injection molding machines, Semiconductor manufacturing equipment, Large material handling systems