• twitter
  • facebook
  • mail

Products

Print Page

 

Motor sizing software

AC Servo Capacity Selection MRZJW3-MOTSZ111E

The optimum servo amplifier, servo motor, and regenerative option can be selected for your machine just by setting machine specifications and operation pattern. The software is available for free download. Contact your local sales office for more details.

Machine Configuration Selection

Select the machine configuration.

[Horizontal ball screw]

 

[Vertical ball screw]

 

[Rack and pinion]

[Roll feed]

[Rotating table]

[Cart]

[Elevator]

[Conveyor]

[Linear servo]

Procedures for Sizing

Sizing is completed easily. First, select the servo amplifier, servo motor, and the operation pattern. After that, input other necessary machine specification data.

Inertia Calculation (Load Moment of Inertia)

This software is provided with a tool that calculates the moment of inertia.
This function can calculate inertia of various load shapes such as cylinder, square block, variable speed, linear movement, hanging, conical, and conical base.

Sizing Results

The sizing results for the capacity of the servo amplifier and motor, and regenerative options that fit your application most will be displayed. The calculation process can be also displayed.