Electrical Discharge MachinesSV-P Series Specifications
Basic Data
Standard Specifications
Machine Unit | ||
Machine travels (X x Y x Z) | [mm] | |
Distance between table and electrode mounting surface | [mm] | |
Max. electrode weight | [kg] | |
Working tank method | ||
Working tank inner dimensions (W x D x H) | [mm] | |
Fluid level adjustment range (from top of table) | [mm] | |
Table dimensions (W x D) | [mm] | |
Max. workpiece dimensions (W x D x H) | [mm] | |
Distance between floor and top of table | [mm] | |
Max. workpiece weight | [kg] | |
T-slot | ||
Total system weight | [kg] | |
Dielectric fluid reservoir | ||
Tank capacity | [L] | |
Initial dielectric fluid supply amount | [L] | |
Filtering system | ||
Dielectric fluid chiller unit | ||
Installation | ||
Outline dimensions (W x D x H) | [mm] | |
Delivery machine size without ATC (W x H) | [mm] |
300 x 250 x 250 |
400 x 300 x 300 |
150-400 |
200-500 |
25 |
80 |
Automatic elevation tank |
|
800 x 520 x 300 |
900 x 650 x 450 |
60-250 |
65-400 |
500 x 350(Granite table) |
700 x 500 |
770 x 490 x 200 |
900 x 650 x 350 |
900 |
|
550 |
1000 |
3 slots at 13-80mm pitch |
5 slots at 12-80mm pitch |
2000 |
3500 |
165 |
380 |
270 |
470 |
Paper filter x 1 |
Paper filter x 2 |
Unit cooler |
|
1530 x 1910 x 2140 |
1725 x 2070 x 2420 |
1117 x 2140 |
1286 x 2420 |