• twitter
  • facebook
  • mail

Products

Print Page

 

Standards and approved products - GOT2000 Series

GOT2000 Series

The GOT2000 Series comply with various safety standards including UL standards, and maritime certifications.
When conforming machinery and equipment to various standards, using the GOT2000 Series can reduce the conformance work.

Safety standards

UL/cUL North America safety standards
ClⅠ, Div2 Class I, Division 2 compliance for North America (ANSI/ISA 12.12.01-2013/CSA standard C22.2 NO.213-M1987 *)
* The products comply with this standard are tested by UL based on the CSA standard and obtained certification for Canada.
CE European safety standards (EMC: EMC Directive, LVD: Low Voltage Directive, RoHS: RoHS Directive, RE: RE Directive, R&TTE: R&TTE Directive)
ATEX ATEX standards. To use electric equipment intended for use in explosive atmospheres in the EU member states, the equipment must comply with the ATEX Directive.
KCs KCs (Korean Certificate Safety) standards. The Korea Testing Laboratory (KTL) mandates that applicable equipment receives KCs certification and bear a specified mark.

For the compliance with ATEX standards and KCs standards, please see here.

New China RoHS Directive (Management Methods for the Restriction of the Use of Hazardous Substances in Electrical and Electronic Products)

For the compliance with the new China RoHS Directive, please refer to the Technical Bulletin (PDF) below.

PDFファイルのダウンロード Description Change on GOT2000 and GOT1000 Series to Comply with New China RoHS Directive for Japanese Market

Radio laws

KC Korea Radio Waves Act
FCC FCC Regulations
SRRC China Radio Regulations

Maritime certifications

For the compliance with maritime certifications, please see here.

When you use the GOT2000 Series as the system that the certification organizations approve, please refer to the Technical Bulletin (PDF) below.

• Technical Bulletin:Precautions to Acquire the Type Approval Certificate for the GOT2000 Series (GOT-A-0086/532KB)

GOTs | GOT + CC-Link IE Field Network communication unit sets | Communication units | Option units | Options

Updated:2018/04/16

GOTs

◯ : Compliant △ : Compliant soon ☐ : Under consideration ✕ : Not compliant - : Not applicable

Product
name
Model UL cUL ClⅠ‚
Div2
CE
(EMC)
CE
(LVD)
low voltage
CE
(RoHS)
CE
(RE
(R&TTE))
ATEX KC KCs FCC SRRC LR NK DNV
GL
ABS RINA BV
GT2715 GT2715-XTBA - - -
GT2715-XTBD - - - -
GT2712 GT2712-STBA - - -
GT2712-STBD - - - -
GT2712-STWA - - -
GT2712-STWD *1 - - - -
GT2710 GT2710-STBA - - -
GT2710-STBD - - - -
GT2710-VTBA - - -
GT2710-VTBD - - - -
GT2710-VTWA - - -
GT2710-VTWD *1 - - - -
GT2708 GT2708-STBA - - -
GT2708-STBD - - - -
GT2708-VTBA - - -
GT2708-VTBD - - - -
GT2705 GT2705-VTBD - - - -
GT2512 GT2512-STBA - - -
GT2512-STBD - - - -
GT2512F-STNA - - -
GT2512F-STND - - - -
GT2510 GT2510-VTBA - - -
GT2510-VTBD - - - -
GT2510-VTWA - - -
GT2510-VTWD *1 - - - -
GT2510F-VTNA - - -
GT2510F-VTND - - - -
GT2508 GT2508-VTBA - - -
GT2508-VTBD - - - -
GT2508-VTWA - - -
GT2508-VTWD *1 - - - -
GT2508F-VTNA - - -
GT2508F-VTND - - - -
GT2510-W GT2510-WXTBD - - - -
GT2510-WXTSD - - - -
GT2507-W GT2507-WTBD - - - -
GT2507-WTSD - - - -
GT2506HS GT2506HS-VTBD - - - -
GT2505 GT2505-VTBD - - - -
GT2310 GT2310-VTBA - - -
GT2310-VTBD - - - -
GT2308 GT2308-VTBA - - -
GT2308-VTBD - - - -
GT2104 GT2104-RTBD - - - -
GT2103 GT2103-PMBD - - - -
GT2103-PMBDS - - - -
GT2103-PMBDS2 - - - -
GT2103-PMBLS - - - -
GT2107-W GT2107-WTBD - - - -
GT2107-WTSD - - - -
License key for GT SoftGOT2000 GT27-SGTKEY-U - - - -
GOT + CC-Link IE Field Network communication unit sets

◯ : Compliant △ : Compliant soon ☐ : Under consideration ✕ : Not compliant - : Not applicable

Product
name
Model UL cUL ClⅠ‚
Div2
CE
(EMC)
CE
(LVD)
low voltage
CE
(RoHS)
CE
(RE
(R&TTE))
ATEX KC KCs FCC SRRC LR NK DNV
GL
ABS RINA BV
GT2715 GT2715-XTBA-GF - - -
GT2715-XTBD-GF - - - -
GT2712 GT2712-STBA-GF - - -
GT2712-STBD-GF - - - -
GT2712-STWA-GF - - -
GT2712-STWD-GF - - - -
GT2710 GT2710-STBA-GF - - -
GT2710-STBD-GF - - - -
GT2710-VTBA-GF - - -
GT2710-VTBD-GF - - - -
GT2710-VTWA-GF - - -
GT2710-VTWD-GF - - - -
GT2708 GT2708-STBA-GF - - -
GT2708-STBD-GF - - - -
GT2708-VTBA-GF - - -
GT2708-VTBD-GF - - - -
GT2705 GT2705-VTBD-GF - - - -
GT2512 GT2512-STBA-GF - - -
GT2512-STBD-GF - - - -
GT2510 GT2510-VTBA-GF - - -
GT2510-VTBD-GF - - - -
GT2510-VTWA-GF - - -
GT2510-VTWD-GF - - - -
GT2508 GT2508-VTBA-GF - - -
GT2508-VTBD-GF - - - -
GT2508-VTWA-GF - - -
GT2508-VTWD-GF - - - -
Communication units

◯ : Compliant △ : Compliant soon ☐ : Under consideration ✕ : Not compliant - : Not applicable

Product
name
Model UL cUL ClⅠ‚
Div2
CE
(EMC)
CE
(LVD)
low voltage
CE
(RoHS)
CE
(RE
(R&TTE))
ATEX KC KCs FCC SRRC LR NK DNV
GL
ABS RINA BV
Ethernet communication unit GT25-J71E71-100 - - - -
Wireless LAN communication unit GT25-WLAN - -
Field network adapter unit GT25-FNADP - - - -
Bus connection unit GT15-QBUS - - - -
GT15-QBUS2 - - - -
GT15-75QBUSL - - - -
GT15-75QBUS2L - - - -
Serial communication unit GT15-RS2-9P - - - -
GT15-RS4-9S - - - -
GT15-RS4-TE - - - -
MELSECNET/H communication unit GT15-J71LP23-25 - - - -
GT15-J71BR13 - - - -
CC-Link communication unit GT15-J61BT13 - - - -
CC-Link IE Controller Network communication unit GT15-J71GP23-SX - - - -
CC-Link IE Field Network communication unit GT15-J71GF13-T2 - - - -
Serial multi-drop connection unit GT01-RS4-M - - - -
Connection conversion adapter GT10-9PT5S - - - - - - - - - - - - - - -
  • *1 The wireless LAN communication unit has conformed to the RE directive since March 31, 2017.
Option units

◯ : Compliant △ : Compliant soon ☐ : Under consideration ✕ : Not compliant - : Not applicable

Product
name
Model UL cUL ClⅠ‚
Div2
CE
(EMC)
CE
(LVD)
low voltage
CE
(RoHS)
CE
(RE
(R&TTE))
ATEX KC KCs FCC SRRC LR NK DNV
GL
ABS RINA BV
Printer unit GT15-PRN - - - -
Multimedia unit GT27-MMR-Z - - - -
Video input unit GT27-V4-Z - - - -
RGB input unit GT27-R2 - - - -
GT27-R2-Z
[September 30, 2019 to be discontinued]
- - - -
Video/RGB
input unit
GT27-V4R1-Z - - - -
RGB output unit GT27-ROUT - - - -
GT27-ROUT-Z
[September 30, 2019 to be discontinued]
- - - -
Sound output unit GT15-SOUT - - - -
External I/O unit GT15-DIO - - - -
GT15-DIOR - - - -
SD memory card unit GT21-03SDCD - - - - - - - - - -
Options

◯ : Compliant △ : Compliant soon ☐ : Under consideration ✕ : Not compliant - : Not applicable

Product
name
Model UL cUL ClⅠ‚
Div2
CE
(EMC)
CE
(LVD)
low voltage
CE
(RoHS)
CE
(RE
(R&TTE))
ATEX KC KCs FCC SRRC LR NK DNV
GL
ABS RINA BV
Protective sheet GT27-15PSGC [Updated] *3 *3 *3 - - - *2 - - - - - - - - - -
GT25-12PSGC [Updated] *3 *3 *3 - - - *2 - - - - - - - - - -
GT25-10PSGC [Updated] *3 *3 *3 - - - *2 - - - - - - - - - -
GT25-08PSGC [Updated] *3 *3 *3 - - - *2 - - - - - - - - - -
GT25-10WPSGC [Updated] *3 *3 *3 - - - *2 - - - - - - - - - -
GT25-05PSGC [Updated] *3 *3 *3 - - - *2 - - - - - - - - - -
GT25-05PSGC-2 [Updated] *3 *3 *3 - - - *2 - - - - - - - - - -
GT21-07WPSGC [Updated] *3 *3 *3 - - - *2 - - - - - - - - - -
GT27-15PSCC [Updated] *3 *3 *3 - - - *2 - - - - - - - - - -
GT25-12PSCC [Updated] *3 *3 *3 - - - *2 - - - - - - - - - -
GT25-10PSCC [Updated] *3 *3 *3 - - - *2 - - - - - - - - - -
GT25-08PSCC [Updated] *3 *3 *3 - - - *2 - - - - - - - - - -
GT25-10WPSCC [Updated] *3 *3 *3 - - - *2 - - - - - - - - - -
GT25-05PSCC [Updated] *3 *3 *3 - - - *2 - - - - - - - - - -
GT25-05PSCC-2 [Updated] *3 *3 *3 - - - *2 - - - - - - - - - -
GT21-07WPSCC [Updated] *3 *3 *3 - - - *2 - - - - - - - - - -
GT21-04RPSGC-UC [Updated] *3 *3 *3 - - - *2 - - - - - - - - - -
GT21-03PSGC-UC [Updated] *3 *3 *3 - - - *2 - - - - - - - - - -
GT25-12PSCC-UC [Updated] *3 *3 *3 - - - *2 - *1 - *1 - - - - - - - -
GT25-10PSCC-UC [Updated] *3 *3 *3 - - - *2 - *1 - *1 - - - - - - - -
GT25-08PSCC-UC [Updated] *3 *3 *3 - - - *2 - *1 - *1 - - - - - - - -
GT21-04RPSCC-UC [Updated] *3 *3 *3 - - - *2 - - - - - - - - - -
GT21-03PSCC-UC [Updated] *3 *3 *3 - - - *2 - - - - - - - - - -
Environmental protection sheet
for GT25 open frame model
GT25F-12ESGS [Updated] *3 *3 *3 - - - *2 - - - - - - - - - -
GT25F-10ESGS [Updated] *3 *3 *3 - - - *2 - - - - - - - - - -
GT25F-08ESGS [Updated] *3 *3 *3 - - - *2 - - - - - - - - - -
USB environmental protection cover GT25-UCOV *1 *1 - - - - *2 - - - - *1 *1 *1 *1 *1 *1
GT25-05UCOV *1 *1 - - - - *2 - - - - *1 *1 *1 *1 *1 *1
GT21-WUCOV *1 *1 - - - - *2 - - - -
Protective cover for oil GT20-15PCO - - - *2 - - - - - - - - - -
GT20-12PCO - - - *2 - - - - - - - - - -
GT20-10PCO - - - *2 - - - - - - - - - -
GT20-08PCO - - - *2 - - - - - - - - - -
GT25-05PCO - - - *2 - - - - - - - - - -
GT21-04RPCO - - - *2 - - - - - - - - - -
GT10-20PCO - - - *2 - - - - - - - - - -
Stand GT15-90STAND - - - - - - *2 - - - - - - - - - -
GT15-80STAND - - - - - - *2 - - - - - - - - - -
GT15-70STAND - - - - - - *2 - - - - - - - - - -
GT25-10WSTAND - - - - - - *2 - - - - - - - - - -
GT21-07WSTAND - - - - - - *2 - - - - - - - - - -
GT05-50STAND - - - - - - *2 - - - - - - - - - -
CF card GT05-MEM-128MC - - - - -
GT05-MEM-256MC - - - - -
GT05-MEM-512MC - - - - -
GT05-MEM-1GC - - - - -
GT05-MEM-2GC - - - - -
GT05-MEM-4GC - - - - -
GT05-MEM-8GC - - - - -
GT05-MEM-16GC - - - - -
SD memory card NZ1MEM-2GBSD - - - *1 *1 - -
NZ1MEM-4GBSD - - - *1 *1 - -
NZ1MEM-8GBSD - - - *1 *1 - -
NZ1MEM-16GBSD - - - *1 *1 - -
L1MEM-2GBSD [Discontinued] - - - - - - - - -
L1MEM-4GBSD [Discontinued] - - - - - - - - -
Memory card adaptor GT05-MEM-ADPC - - - - - - - - - - - -
Attachment GT15-70ATT-98 - - - - - - *2 - - - - - - - - - -
GT15-70ATT-87 - - - - - - *2 - - - - - - - - - -
GT15-60ATT-97 - - - - - - *2 - - - - - - - - - -
GT15-60ATT-96 - - - - - - *2 - - - - - - - - - -
GT15-60ATT-87 - - - - - - *2 - - - - - - - - - -
GT15-60ATT-77 - - - - - - *2 - - - - - - - - - -
GT15-50ATT-95W - - - - - - *2 - - - - - - - - - -
GT15-50ATT-85 - - - - - - *2 - - - - - - - - - -
GT21-04RATT-40 - - - - - - *2 - - - - - - - - - -
Battery GT11-50BAT *1 *1 *1 *1 - *2 - *1 - *1 - -
Special fitting GT25-12FIT-EXS - - - - - - *2 - *1 - *1 - - - - - - - -
GT25-10FIT-EXS - - - - - - *2 - *1 - *1 - - - - - - - -
  • *1 The products comply with the standard when they are attached to or built in the GOT.
  • *2 The amount of substances restricted by the RoHS Directive is within the specified level. Note that the product is not required to affix the CE marking so that the CE mark is now shown on the product.
  • *3 Materials with flame-retardant grade V-2 or VTM-2 are used. Note that it is "not compliant" in the list because the UL mark cannot be printed on the product.