Factory Automation

Human-Machine Interfaces(HMIs)-GOT GOT2000 Series

Maintenance, Troubleshooting and Diagnostics Features

Graphically monitor the network status
CC-Link IE TSN/CC-Link IE Field Network diagnostics

Having problems?

Having problems?

A problem occurred but it might take time to solve it in the large scale system.

GOT will solve your problems!

GOT will solve your problems!

Even in a large scale system that has a complex network configuration, the network status can be checked graphically so that line troubles and module errors can be identified quickly.

Function features

GOT can be used to check the devices in the CC-Link IE TSN or CC-Link IE Field Network and identify the error in the network at a glance. If a problem occurs, you can quickly check where the error occurs and reduce downtime.

Checking event history

This window displays the history of network events and the event details. The event history can be output to a CSV file and used for trouble analysis in your office.

  • *Supported by the CC-Link IE Field Network diagnostics only.
    Not available when the connection destination is an RCPU or FX5CPU.
Checking event history

Checking communication status of modules

The communication status can be checked for modules that are selected in the CC-Link IE TSN/CC-Link IE Field Network diagnostics screen. MAC address and IP address can also be checked.

Checking communication status of modules

Specification details and restrictions

●Target models

RCPU*1*2, QCPU (Q mode) (excluding Q12PRHCPU and Q25PRHCPU)*3, LCPU*3, FX5CPU, C Controller (MELSEC iQ-R Series/Q Series)*3

  • *1The CC-Link IE TSN/CC-Link IE Field Network diagnostics is not supported by R08PSFCPU, R16PSFCPU, R32PSFCPU, and R120PSFCPU.
  • *2The CC-Link IE TSN diagnostics is not supported by R08PCPU, R16PCPU, R32PCPU, and R120PCPU. When a redundant system is configured, the CC-Link IE TSN/CCLink IE Field Network diagnostics is not supported.
  • *3The CC-Link IE TSN diagnostics is not supported.

●Supported connection types*1

Ethernet connection*2, direct CPU connection (serial)*3, serial communication connection*4, CC-Link IE TSN connection*5

  • *1For details on the connectable models for each connection type, please refer to the "Connectable model list" in the
  • *2Connection to the Ethernet interface module of a programmable controller is not supported.
  • *3RCPU and FX5CPU do not support direct CPU connection (serial).
  • *4When using the CC-Link IE Field Network diagnostics, FX5CPU does not support serial communication connection.
  • *5QCPU (Q mode), C Controller (Q Series), and LCPU do not support CC-Link IE TSN connection.

●Supported diagnostics items and station types

Available diagnostics items vary depending on the station type (master station, local station, or submaster station). For the details, please refer to the relevant product manual.

Recommended industries

Automotive SEMICON, LCD Electronics F & B Pharma Plant

Supported GOT types

GT27 GT25 GT23 GT21 GS21 SoftGOT

Supported devices

PLC Servo Inverter Robot CNC