Human-Machine Interfaces(HMIs)-GOT GOT2000 Series
GOT + CC-Link IE Field Network communication unit sets
GT27 model
Model | Screen size | Display section Display color |
Panel color |
Power | Remarks | |
---|---|---|---|---|---|---|
GT2715 | GT2715-XTBA-GF | 15" XGA | TFT color 65536 colors |
Black | 100 to 240 V AC | GOT + GT15-J71GF13-T2 |
GT2715-XTBD-GF | 24 V DC | |||||
GT2712 | GT2712-STBA-GF | 12.1" SVGA | Black | 100 to 240 V AC | ||
GT2712-STBD-GF | 24 V DC | |||||
GT2712-STWA-GF | White | 100 to 240 V AC | ||||
GT2712-STWD-GF | 24 V DC | |||||
GT2710 | GT2710-STBA-GF | 10.4" SVGA | Black | 100 to 240 V AC | ||
GT2710-STBD-GF | 24 V DC | |||||
GT2710-VTBA-GF | 10.4" VGA | 100 to 240 V AC | ||||
GT2710-VTBD-GF | 24 V DC | |||||
GT2710-VTWA-GF | White | 100 to 240 V AC | ||||
GT2710-VTWD-GF | 24 V DC | |||||
GT2708 | GT2708-STBA-GF | 8.4" SVGA | Black | 100 to 240 V AC | ||
GT2708-STBD-GF | 24 V DC | |||||
GT2708-VTBA-GF | 8.4" VGA | 100 to 240 V AC | ||||
GT2708-VTBD-GF | 24 V DC | |||||
GT2705 | GT2705-VTBD-GF | 5.7" VGA | Black | 24 V DC |
- *For the status of conforming to various standards and laws (CE, UKCA, ATEX, UL/cUL, Class I Division 2, KC, KCs, and maritime certifications [ABS/BV/DNV/LR/NK/RINA]), please refer to the "Standards and certifications Products".
GT25 model
Model | Screen size | Display section Display color |
Panel color |
Power | Remarks | |
---|---|---|---|---|---|---|
GT2512 | GT2512-STBA-GF | 12.1" SVGA | TFT color 65536 colors |
Black | 100 to 240 V AC | GOT + GT15-J71GF13-T2 |
GT2512-STBD-GF | 24 V DC | |||||
GT2510 | GT2510-VTBA-GF | 10.4" VGA | Black | 100 to 240 V AC | ||
GT2510-VTBD-GF | 24 V DC | |||||
GT2510-VTWA-GF | White | 100 to 240 V AC | ||||
GT2510-VTWD-GF | 24 V DC | |||||
GT2508 | GT2508-VTBA-GF | 8.4" VGA | Black | 100 to 240 V AC | ||
GT2508-VTBD-GF | 24 V DC | |||||
GT2508-VTWA-GF | White | 100 to 240 V AC | ||||
GT2508-VTWD-GF | 24 V DC |
- *For the status of conforming to various standards and laws (CE, UKCA, ATEX, UL/cUL, Class I Division 2, KC, KCs, and maritime certifications [ABS/BV/DNV/LR/NK/RINA]), please refer to the "Standards and certifications Products".