Human-Machine Interfaces(HMIs)-GOT GOT2000 Series
Communication units
Product name | Model | Specifications | Supported model | ||||||
---|---|---|---|---|---|---|---|---|---|
GT27 | GT25 | GT25 Wide |
GT25 Rugged |
GT23 | GT21 Wide |
GT21 | |||
Ethernet communication unit *1 |
GT25-J71E71-100 | Data transfer method: 100BASE-TX, 10BASE-T | ○ | ○*11 | - | - | - | - | - |
Serial communication unit | GT15-RS2-9P | RS-232 serial communication unit (D-sub 9-pin male) | ○ | ○*11 | - | - | - | - | - |
GT15-RS4-9S | RS-422/485 serial communication unit (D-sub 9-pin female) *1 *2 | ○ | ○*11 | - | - | - | - | - | |
GT15-RS4-TE | RS-422/485 serial communication unit (terminal block) *1 Can be used only when connected with temperature controllers/indicating controllers by RS-485 connection or at the GOT multi-drop connection |
○ | ○*11 | - | - | - | - | - | |
Q bus connection unit | GT15-QBUS | Q bus connection (1 channel) unit standard model | ○ | ○*11 | - | - | - | - | - |
GT15-QBUS2 | Q bus connection (2 channels) unit standard model | ○ | ○*11 | - | - | - | - | - | |
GT15-75QBUSL | Q bus connection (1 channel) unit slim model *3 | ○ | ○*11 | - | - | - | - | - | |
GT15-75QBUS2L | Q bus connection (2 channels) unit slim model *3 | ○ | ○*11 | - | - | - | - | - | |
MELSECNET/H communication unit | GT15-J71LP23-25 | Normal station unit (optical loop) | ○ | ○*11 | - | - | - | - | - |
GT15-J71BR13 | Normal station unit (coaxial bus) | ○ | ○*11 | - | - | - | - | - | |
CC-Link IE TSN communication unit |
GT25-J71GN13-T2 | Slave station (local station) unit | ○ | ○*11 | - | - | - | - | - |
CC-Link IE Controller Network communication unit |
GT15-J71GP23-SX | Normal station unit (optical loop) | ○ | ○*11 | - | - | - | - | - |
CC-Link IE Field Network communication unit |
GT15-J71GF13-T2 | Intelligent device station unit | ○ | ○*11 | - | - | - | - | - |
CC-Link communication unit |
GT15-J61BT13 | Intelligent device station unit CC-Link Ver. 2 compliant | ○ | ○*11 | - | - | - | - | - |
Field network adapter unit | GT25-FNADP | Supported network: PROFIBUS DP, DeviceNet *4 | ○ | ○*11 | - | - | - | - | - |
Wireless LAN communication unit*5 *6 |
GT25-WLAN [March 31, 2025 to be discontinued] |
IEEE802.11b/g/n compliant, built-in antenna, wireless LAN access point (base station), station (client), connection to personal computer, tablet, smartphone Compliance with: Japan Radio Law *7, FCC standards *8, RE Directive *13 (R&TTE Directive *8), KC *9, Radio Equipment Regulations (UKCA)*14 Country where the unit can be used: Japan, the United States, the EU member states, the UK, Switzerland, Norway, Iceland, Liechtenstein, and South Korea |
○ | ○*11 | ○ | ○ | - | - | - |
Serial multi-drop connection unit |
GT01-RS4-M | For GOT multi-drop connection | ○ | ○ | ○ | ○ | ○ | ○ | ○*10 |
Connection conversion adapter | GT10-9PT5S | For connecting the RS-422/485 (D-Sub 9-pin connector) and RS-422/485 (terminal block) | - | ○*12 | - | - | - | - | - |
RS-232/485 signal conversion adapter | GT14-RS2T4-9P | For connecting the RS-232 (D-Sub 9-pin connector) and RS-485 (terminal block) | - | ○*12 | - | - | - | - | - |
- *1May not be able to be used depending on the connection target. For details, please refer to the GOT2000 Series Connection Manual.
- *2Cannot be used when connected with temperature controllers or indicating controllers by RS-485 (2-wire type) connection.
- *3Cannot be stacked with other units.
- *4The unit should be used with an Anybus® CompactCom M40 network communication module manufactured by HMS. Please purchase the module by specifying the article number.
Supported network | Communication module product name | Communication module article number |
---|---|---|
PROFIBUS DP | ABCC-M40-DPV1 | AB6910-B, AB6910-C |
DeviceNet | ABCC-M40-DEV | AB6909-B, AB6909-C |
- *5Data transfer in wireless LAN communication may not be as stable as that in cable communication. A packet loss may occur depending on the surrounding environment and the installation location. Be sure to perform a confirmation of operation before using this product.
- *6When [Operation Mode] is set to [Access Point] in [Wireless LAN Setting] of GT Designer3, up to five stations are connectable to the wireless LAN access point (base station).
- *7The product with hardware version A or later (manufactured in December 2013) complies with the regulation.
- *8The product with hardware version B or later (manufactured from October 2014) complies with the regulation.
- *9The product with hardware version D or later (manufactured from May 2016) complies with the regulation.
- *10Available to GT2104-RTBD, GT2103-PMBD, and GT2103-PMBDS.
- *11Not available to GT2505-VTBD, GT2506HS-VTBD, and GT2505HS-VTBD.
- *12Only available to GT2505-VTBD.
- *13The product complies with the RE Directive from March 31, 2017.
- *14The product with hardware version G or later (manufactured from October 2021) complies with the regulation.