Human-Machine Interfaces (HMIs)-GOT GOT2000 Series
Comparison of specifications with standard models and wide models
Hardware specifications
For details of functions, supported controllers, connection types, and required options, please refer to the relevant manual or Help of the GOT2000 Series.
◯: Supported -: Not supported
Item | Necessary devices*1 | GT25 rugged model | GT27 | GT25*4 | GT25 wide model |
---|---|---|---|---|---|
Operating ambient temperature | -20 ℃ to 65 ℃ | 0 ℃ to 55 ℃ | 0 ℃ to 55 ℃ | 0 ℃ to 55 ℃ | |
Storage ambient temperature | -30 ℃ to 75 ℃ | -20 ℃ to 60 ℃ | -20 ℃ to 60 ℃ | -20 ℃ to 60 ℃ | |
Vibration resistance (continuous, intermittent)*5 | 19.6 m/s², 19.6 m/s² | 4.9 m/s², 9.8 m/s² | 4.9 m/s², 9.8 m/s² | 4.9 m/s², 9.8 m/s² | |
Shock resistance*5 | 392 m/s² | 147 m/s² (15G) | 147 m/s² (15G) | 147 m/s² (15G) | |
UV cutoff | Approximately 95% (370 nm) | - | - | - | |
Protective structure | Front: IP66F, IP67F In control panel: IP2X |
Front: IP67F In control panel: IP2X |
Front: IP67F In control panel: IP2X |
Front: IP67F In control panel: IP2X |
|
Screen size | 7" widescreen | 15", 12.1", 10.4", 8.4", 5.7" |
12.1", 10.4", 8.4", 5.7" |
10.1" widescreen, 7" widescreen |
|
Resolution | WVGA | XGA, SVGA, VGA | SVGA, VGA | WXGA, WVGA | |
Display color | 65536 colors | 65536 colors | 65536 colors | 65536 colors | |
Human sensor | - | ◯*2 | - | - | |
Touch panel simultaneous press (2 points) | - | ◯ | - | - | |
Memory for storage (ROM) | 32 MB | Other than below: 57 MB GT2705: 32 MB |
32 MB | 32 MB | |
Memory for operation (RAM) | 128 MB | Other than below: 128 MB GT2705: 80 MB |
80 MB | 128 MB | |
RS-232 | ◯ | ◯ | ◯ | ◯ | |
RS-422/485 | ◯ | ◯ | ◯ | ◯ | |
Ethernet | (Ethernet communication unit) | ◯ 2 ports as standard |
◯ 2 ports by installing communication unit |
◯ 2 ports by installing communication unit |
◯ 2 ports as standard |
USB interface (host) | ◯ | ◯ | ◯ | ◯ | |
USB interface (device) | ◯ | ◯ | ◯ | ◯ | |
SD memory card interface | ◯ | ◯ | ◯ | ◯ | |
Sound output interface | ◯ | - | - | ◯ | |
Side interface, Wireless LAN communication unit interface |
Wireless LAN communication unit | ◯ | ◯ | ◯*3 | ◯ |
Extension interface | Communication units, option units | - | ◯ | ◯*3 | - |
- *1Necessary units when using GOT are shown. Parenthesized devices are required depending on conditions of use.
Communication units and options usable with the rugged model can be used in the environment described in the general specifications of the rugged model, please see here. - *2GT2715-XTBA, GT2715-XTBD, GT2712-STBA, GT2712-STBD, GT2712-STWA, GT2712-STWD only.
- *3Excluding GT2505-VTBD.
- *4Hardware specifications and options of GT25 handy models differ from the descriptions in the column. For the details, please refer to the GOT2000 Series User's Manual (Hardware).
- *5The definition of 1G has been changed from 9.8 m/s² to 10 m/s² in JIS B 3502:2021 and IEC 61131-2 ED.3. The product was tested by using the former definition, 1G = 9.8 m/s².
Options
For details of functions, supported controllers, connection types, and required options, please refer to the relevant manual or Help of the GOT2000 Series.
◯: Supported -: Not supported
Item | Necessary devices*1 | GT25 rugged model | GT27 | GT25*2 | GT25 wide model |
---|---|---|---|---|---|
UV protective sheet (for the rugged model) |
◯ | - | - | - | |
Protective sheet | - | ◯ | ◯ | ◯ | |
Protective cover for oil | ◯ | ◯ | ◯ | ◯ | |
Stand | ◯ | ◯ | ◯ | ◯ |
- *1Necessary units when using GOT are shown. Parenthesized devices are required depending on conditions of use.
Communication units and options usable with the rugged model can be used in the environment described in the general specifications of the rugged model, please see here. - *2Hardware specifications and options of GT25 handy models differ from the descriptions in the column. For the details, please refer to the GOT2000 Series User's Manual (Hardware).
Functions
For details of functions, supported controllers, connection types, and required options, please refer to the relevant manual or Help of the GOT2000 Series.
◯: Supported -: Not supported
Item | Necessary devices*1 | GT25 rugged model | GT27 | GT25*5 | GT25 wide model | |
---|---|---|---|---|---|---|
Alarm display (user/system) | (SD memory card or USB memory, battery) | ◯ | ◯ | ◯ | ◯ | |
Graph, Historical trend graph | (SD memory card or USB memory) | ◯ | ◯ | ◯ | ◯ | |
Graphical meter | ◯ | ◯ | ◯ | ◯ | ||
Document display | SD memory card | ◯ | ◯ | ◯ | ◯ | |
Logging | (SD memory card or USB memory, battery) | ◯ | ◯ | ◯ | ◯ | |
Recipe, Recipe display (record list) | (SD memory card or USB memory, battery) | ◯ | ◯ | ◯ | ◯ | |
Hard copy | File output | SD memory card or USB memory | ◯ | ◯ | ◯ | ◯ |
Serial printer output | ◯ | ◯ | ◯ | ◯ | ||
Ethernet printer output [NEW] | ◯ | ◯ | ◯ | ◯ | ||
PictBridge printer output | Printer unit | - | ◯ | ◯*3 | - | |
GOT Mobile function | License, (SD memory card) | ◯ | ◯ | ◯ | ◯ | |
VNC server function | License | ◯ | ◯ | ◯ | ◯ | |
Remote personal computer operation function (Ethernet) | License | ◯ | ◯ | ◯ | ◯ | |
Video display function | Video input unit or Video/RGB input unit | - | ◯*2 | - | - | |
RGB display function | RGB input unit or Video/RGB input unit | - | ◯*2 | - | - | |
Multimedia function | Multimedia unit, CF card | - | ◯*2 | - | - | |
RGB output function | RGB output unit | - | ◯*2 | - | - | |
Report function | File output [NEW] |
(SD memory card or USB memory) | ◯ | ◯ | ◯ | ◯ |
Serial printer output | (SD memory card or USB memory) | ◯ | ◯ | ◯ | ◯ | |
Ethernet printer output [NEW] | (SD memory card or USB memory) | ◯ | ◯ | ◯ | ◯ | |
PictBridge printer output | SD memory card or USB memory, printer unit | - | ◯ | ◯*3 | - | |
Sound output function | Sound output unit*6 | ◯ | ◯ | ◯*3 | ◯ | |
MES interface function | License, (SD memory card) | ◯ | ◯ | ◯ | ◯ | |
Wireless LAN function | Wireless LAN communication unit | ◯ | ◯ | ◯*3 | ◯ | |
SoftGOT-GOT link | License key | ◯ | ◯ | ◯ | ◯ | |
Backup/Restoration | SD memory card or USB memory | ◯ | ◯ | ◯ | ◯ | |
Multi-channel function | ◯ 4 channels (No units can be mounted) |
◯ 4 channels (Up to 3 units) |
◯ 4 channels (Up to 3 units*3) |
◯ 4 channels (No units can be mounted) |
||
Security key authentication function | ◯ | ◯ | ◯ | ◯ | ||
IP filter function | ◯ | ◯ | ◯ | ◯ | ||
Vertical display*4 | ◯ (Rotate 90° to left) |
◯ (Rotate 90° to left) |
◯ (Other than below: rotate 90° to left GT2505: rotate 90° to right) |
◯ (Rotate 90° to left) |
||
Sequence program monitor (iQ-R ladder) | SD memory card or USB memory | ◯ | ◯ | ◯ | ◯ | |
Sequence program monitor (Ladder) | SD memory card or USB memory | ◯ | ◯ | ◯ | ◯ | |
Sequence program monitor (SFC) | SD memory card or USB memory | ◯ | ◯ | ◯ | ◯ | |
Network monitor | ◯ | ◯ | ◯ | ◯ | ||
CC-Link IE Field Network diagnostics | ◯ | ◯ | ◯ | ◯ | ||
Intelligent module monitor | ◯ | ◯ | ◯ | ◯ | ||
Drive recorder | (SD memory card or USB memory) | ◯ | ◯ | ◯ | ◯ | |
Servo amplifier graph [NEW] | (SD memory card or USB memory) | ◯ | ◯ | ◯ | ◯ | |
Servo amplifier monitor | ◯ | ◯ | ◯ | ◯ | ||
R/Q motion monitor | ◯ | ◯ | ◯ | ◯ | ||
Log viewer | (SD memory card or USB memory) | ◯ | ◯ | ◯ | ◯ | |
FX ladder monitor | ◯ | ◯ | ◯ | ◯ | ||
iQSS utility | SD memory card or USB memory | ◯ | ◯ | ◯ | ◯ | |
System launcher | ◯ | ◯ | ◯ | ◯ | ||
System launcher (servo network) | ◯ | ◯ | ◯ | ◯ | ||
MELSEC-L troubleshooting | ◯ | ◯ | ◯ | ◯ |
- *1Necessary units when using GOT are shown. Parenthesized devices are required depending on conditions of use.
Communication units and options usable with the rugged model can be used in the environment described in the general specifications of the rugged model, please see here. - *2Excluding GT2705-VTBD.
- *3Excluding GT2505-VTBD.
- *4Remote personal computer operation function (Ethernet) cannot be used.
Utility screen, monitor and data management screens that are displayed from the utility screen (sequence program monitor, etc.), video camera images in the multimedia and video display functions are displayed
horizontally.
For the details of other GOT operations when placed vertically, please refer to the relevant product manual or Help. - *5Hardware specifications and options of GT25 handy models differ from the descriptions in the column. For the details, please refer to the GOT2000 Series User's Manual (Hardware).
- *6The GT25 rugged model and GT25 wide models have a built-in sound output interface so that the sound output unit is not required.