Human-Machine Interfaces (HMIs)-GOT GOT2000 Series
Recommended functions for the rugged model
GOT Mobile function
Via GOT at the site, the operating status of parking lots can be monitored from multiple computers and tablets in a remote location.
Web browsers are used so that no special applications are required. Up to five information devices (clients) can simultaneously access a single GOT and each device can display different screen.
- *The GOT Mobile function license (GT25-WEBSKEY- □) is required separately
- *Browsers (Google Chrome or Safari) are required on information devices.
Alarm function
GOT can be used to check alarms of connected devices.
By showing alarms in different colors depending on the level and showing alarm details in a window screen, you can easily identify the cause of problem occurrence.
Logging function
GOT collects the data from various devices such as programmable controllers and temperature controllers, and displays the collected data in a graph and list.
By using with the alarm function, graphs can be displayed when an alarm occurs so that it is useful for identifying the problem cause.
Document display function
GOT displays various kinds of documents such as operation manuals of an equipment.
You can view PDF files and can instantly check the information you want with bookmark display and keyword searches.
Sound output function (audio guidance)
The sound can be output from a speaker that is connected to GOT.
The audio guidance and sound effects (alarms) can be played when touch switches are touched or set conditions are satisfied.
Recommended!
Sound files can be created easilySpeech synthesis function*
There are three types of sound files: messages, sound effects, and melodies.
Messages can easily be created by entering arbitrary messages with GT Works3.
Messages, sound effects, and melodies can be combined to make effective audio guidance.
*GT Works Text to Speech License (SW1DND-GTVO-M) is required separately.
Message
Create from arbitrary text
Sound effect
More than 50 files are included
Melody
More than 10 files are included
Operator authentication function
Setting the operation authority and the viewing authority achieves enhanced security and allows individual access control.
Operation log function
GOT records the operation information, such as what, when, and how an operation was performed, in chronological order in an SD memory card or USB memory.
Brightness adjustment function
Brightness can be adjusted in the utility screen of GOT.
The brightness adjustment mode can be switched between standard and low brightness, and the brightness can be adjusted in 32 levels in each mode.