• twitter
  • facebook
  • mail

Products

Print Page

 

GT SoftGOT

GT SoftGOT2000 Version1

About GT SoftGOT2000

Using GOT functions on a personal computer

Using GOT functions on a personal computer

GT SoftGOT2000 is the software that has the same monitoring functions as the GOT2000 Series and is used on personal computers and panel controllers by connecting to various industrial devices.

  • * GT SoftGOT2000 is a software included in GT Works3. A separate license key must be mounted during use.

Reuse project data

Reusing GOT2000 Series project data

The project data of GT SoftGOT2000 is created with GT Designer3 in the same way as GOT. By converting the GOT type to GT SoftGOT2000, the project data for GOT2000 can be used as is.

Changing resolution flexibly

Changing resolution flexibly

The users can select resolutions from a list or can flexibly specify resolutions to change the screen size depending on applications.

Selectable resolution X: 640, 800, 1024, 1280, 1600, 1920 dots
Y: 480, 600, 768, 1280, 1024, 1200 dots
Specifying resolution (1 dot unit) X: 640 to 1920 dots
Y: 480 to 1200 dots

Interaction with other applications

Read and write GT SoftGOT2000 internal devices using the user-created applications. In addition, by creating a touch switch on the GT SoftGOT2000 screen, it is possible to start other applications (such as Microsoft® Excel®) while monitoring with GT SoftGOT2000. Interaction with user-created applications makes it possible to build advanced systems.

  • * For the supported applications, please refer to the GT SoftGOT2000 Version1 manual.

Interaction with other applications

Monitor the production site from a remote location

SoftGOT-GOT link function  GT27  GT25  GT23  GT21

GT SoftGOT2000 reads project data from on-site GOT via Ethernet, and uses the project data to monitor connected devices. GT SoftGOT2000 can also display different screens from those on GOT. Since GT SoftGOT2000 displays the GOT screen on the personal computer, the processing load on the GOT is reduced.

Managing GT SoftGOT2000 modules that use the SoftGOTGOT link function

GT SoftGOT2000 Commander  GT27  GT25  GT23  GT21

By using GT SoftGOT2000 Commander, multiple GT SoftGOT2000 modules using the SoftGOT-GOT link function can be managed. On GT SoftGOT2000 Commander, you can check the monitoring status of GT SoftGOT2000 modules, and start or stop monitoring on the modules.

Managing GT SoftGOT2000 modules that use the SoftGOTGOT link function (GT SoftGOT2000 Commander)

Engage with MELSEC process control to meet various applications

Simplify design and maintenance of a process control system by connecting PX Developer’s monitor tool (standard monitoring screens) with GT SoftGOT2000. This process control monitoring system can be easily used in various process control applications.

GT SoftGOT2000 and PX Developer monitor tool

Operating environment of GT SoftGOT2000 Version1

Item Description
Personal computer A personal computer that can run Windows
PPC-852-21G, and PPC-852-22F manufactured by CONTEC CO., LTD*8
MELIPC(MI5122-VW)
CPU Intel Core2 Duo Processor 2.0 GHz or more recommended
Memory For a 64-bit OS: 2 GB or more recommended
For a 32-bit OS: 1 GB or more recommended
Hard disk space*9 For installation: 5 GB or more recommended
For execution: 512 MB or more recommended
Display Resolution XGA (1024 × 768 dots) or higher
OS (English, Simplified
Chinese, Traditional
Chinese, Korean, or
German version)
Microsoft® Windows Server® 2016 Standard (64bit) *1*2*4*6
Microsoft® Windows Server® 2012 R2 Standard (64bit) *1*2*4*5*6
Microsoft® Windows Server® 2008 R2 Enterprise (64bit) *1*2*3*4
Microsoft® Windows Server® 2008 R2 Standard (64bit) *1*2*3*4
Microsoft® Windows® 10 IoT Enterprise 2016 LTSB (64bit) (English OPK, language pack for localization)*1*2*4*6*11*12
Microsoft® Windows® 10 Enterprise Operating System (64bit/32bit) *1*2*4*6
Microsoft® Windows® 10 Pro Operating System (64bit/32bit) *1*2*4*6
Microsoft® Windows® 10 Home Operating System (64bit/32bit) *1*2*4
Microsoft® Windows® 8.1 Enterprise Operating System (64bit/32bit) *1*2*4*5*6
Microsoft® Windows® 8.1 Pro Operating System (64bit/32bit) *1*2*4*5*6
Microsoft® Windows® 8.1 Operating System (64bit/32bit) *1*2*4*5
Microsoft® Windows® 8 Enterprise Operating System (64bit/32bit) *1*2*4*5*6
Microsoft® Windows® 8 Pro Operating System (64bit/32bit) *1*2*4*5*6
Microsoft® Windows® 8 Operating System (64bit/32bit) *1*2*4*5
Microsoft® Windows® 7 Enterprise Operating System (64bit/32bit) *1*2*3*4
Microsoft® Windows® 7 Ultimate Operating System (64bit/32bit) *1*2*3*4
Microsoft® Windows® 7 Professional Operating System (64bit/32bit) *1*2*3*4
Microsoft® Windows® 7 Home Premium Operating System (64bit/32bit) *1*2*4
Microsoft® Windows® 7 Starter Operating System (32bit) *1*2
Microsoft® Windows Vista® Enterprise Operating System (32bit) Service Pack1 or later *1*2
Microsoft® Windows Vista® Ultimate Operating System (32bit) Service Pack1 or later *1*2
Microsoft® Windows Vista® Business Operating System (32bit) Service Pack1 or later *1*2
Microsoft® Windows Vista® Home Premium Operating System (32bit) Service Pack1 or later *1*2
Microsoft® Windows Vista® Home Basic Operating System (32bit) Service Pack1 or later *1*2
Microsoft® Windows® XP Professional (32bit) Service Pack3 or later *1*2
Microsoft® Windows® XP Home Edition (32bit) Service Pack3 or later *1*2
Microsoft® Windows® XP Embedded (32bit) *1*2*7
Display color High color (16 bits) or more
Hardware GT27-SGTKEY-U (License key (for USB port))
Other software The following software is required to create the project data.
• GT Designer3 Version1.100E or later *10
The following software is required for interaction with PX Developer.
• PX Developer Version1.40S or later
• GT Designer3 Version1.105K or later *10
The following software is required to connect with GX Simulator.
• GX Simulator Version5.00A or later
The following software is required to connect with GX Simulator2.
• GX Works2 Version1.12N or later
The following software is required to connect with GX Simulator3.
• GX Works3 Version1.007H or later
The following software is required to connect with MT Simulator2.
• MT Works2 Version 1.70Y or later
Other hardware Use the hardware compatible with the above OSs.
• For installation: Mouse, keyboard, or DVD-ROM drive
• For execution: Mouse or keyboard
• For printing: Printer
Prepare the following hardware if necessary.
• For execution (only when outputting buzzer sound or others): Sound function or speaker
  • *1 Administrator authority is required for installing and using GT SoftGOT2000.
    To use GT SoftGOT2000 with another application that runs with administrator authority, GT SoftGOT2000 must also run with administrator authority.
  • *2 The following functions are not supported.
    • Application start in Windows compatibility mode
    • Fast user switching
    • Change your desktop themes (fonts)
    • Remote desktop
    • DPI setting other than the normal size (For Windows® XP and Windows Vista®)
    • Setting the size of text and illustrations on the screen to any size other than [Small-100%] (For Windows® 10, Windows® 8.1, Windows® 8, and Windows® 7)
  • *3 Windows XP Mode is not supported.
  • *4 Only tapping operation is available.
  • *5 Modern UI Style is not supported.
  • *6 Hyper-V is not supported.
  • *7 For using the PPC-852-22F, GT SoftGOT2000 can be used on the PPC-852-22F with the OS preinstalled only.
  • *8 Refer to the manual of the PC CPU module to be used.
  • *9 When using GT Designer3 or PX Developer besides GT SoftGOT2000, additional free space is required.
    For the available space required when using GT Designer3, please refer to the GT Works3 operating environment.
    For the available space required when using monitor tool functions of PX Developer, please refer to the following manual.
    ⇒ PX Developer Version □ Operating Manual (Monitor Tool)
    When using a user-created application, free space is required separately.
  • *10 Use GT Designer3 included in GT Works3 that contains GT SoftGOT2000.
  • *11 The following OSs are not supported.
     • Microsoft Windows 10 IoT Enterprise for Retail or Thin Client
     • Microsoft Windows 10 IoT Enterprise for Tablets
     • Microsoft Windows 10 IoT Enterprise for Small Tablets
  • *12 The following lockdown features are not supported.
     • Unified Write Filter (UWF)
     • Assigned Access
     • USB Filter
     • Layout Control
     • AppLocker
     • Shell Launcher
  • [ Trademarks and registered trademarks ]
  •   Microsoft, Windows, Windows Vista are registered trademarks or trademarks of Microsoft Corporation in the United States, Japan and other countries.
  •   Other product and company names are either trademarks or registered trademarks of their respective owners.

Specifications of GT SoftGOT2000 Version1

Item Description
Resolution (dots) 640 to 1920 × 480 to 1200
Display color 65536 colors
Memory capacity 57MB
Connection type*1 Ethernet connection, direct CPU connection, serial communication connection, CC-Link IE Controller Network connection, CC-Link IE Field Network connection, bus connection*2, MELSECNET connection
  • *1 Required devices differ depending on the connection type.
  • *2 The bus connection can be used only when a PC CPU module is used.