MC Works64 provides highly functional monitoring control system in response to various business needs at manufacturing, production process or the office.
MC Works64 proposes solutions to various issues concerning monitoring control.
Some products are regionally specific; for up to date sales availability, please check your local web page. Click here
MC Works64 DV is a license required to perform engineering such as monitor screen design and alarm/trend setting with MC Works64. MC Works64 RT is license required for operating a monitoring system, such as operating.
MC Works64 CL DV is a license required to access the MC Works64 server from the client computer, to perform engineering such as monitor screen design or alarm/trend setting. MC Works64 CL RT is license required to access the MC Works64 server from the client computer, and perform operation such as monitor operations. MC Works64 CL R is a license required for client computer redundancy.
MC Historian SD is a license for the high-function logging package MC Historian that supports calculation of collected data, data compression, and is capable of high-speed logging in ms units. MC Historian R is a license required for MC Historian redundancy.
MC Report is an optional license for the MC Works64 server, and is required when outputting Microsoft® Excel® base reports. When using redundant MC Works64 servers, each server will require a license, so two of these licenses will be required.
AX Energy SV is a package which is capable of highly efficient energy monitoring using functions specialized for energy conservation. AX Facility SV is a package which supports system downtime and maintenance cost reduction through trouble detection, fault analysis, and preventive maintenance.
AX Quality SV is a quality control package which uses highly specialized quality statistics management, such as variation control and histogram displays.
MC Mobile CL is a license for the MC Mobile additional client.
MC Alarm64 MMX LT is a license required to notify events such as alarms using E-mail or SMS. When using redundant servers, each server will require a license, so two of these licenses will be required.
MC Bridge is a package follows graphically set processes to read and transfer large volumes of data stored in various places.
Various MC Works64 licenses can be registered on a USB hardware key. When updating the server computer, the licenses can be transferred just by exchanging the USB hardware key.