Wide assortment of small size breakers to provide with a wide range of selections.
These breakers have various size for using in switchboards or panelboards. These are relatively small size.
Some products are regionally specific; for up to date sales availability, please check your local web page. Click here
This kind of breaker is suitable for the main protection of the control circuit of small control boards, or the branch circuit protection of control boards.
This kind of breaker complies with UL 1077 and CSA C22.2No.235 and is certified by UL with the classification as recognized component.
This kind of breaker is suitable for using in the switchboards and the control boards. They can be installed onto the IEC 35mm rail.