Factory Automation

Products

Motor Circuit Breakers

Motor Circuit Breakers

Integration of Low voltage circuit breakers and Thermal Overload Relays functions.

This device is capable of protecting the motor branch circuits from overload, phase-loss, and short-circuit alone.
It enable even more secure wiring and motor protection.

  1. 1.The compact size/appearance and the rated shutdown capacity of 100kA (200/240V) are achieved.
  2. 2.The functions of the wiring circuit breaker and thermal relay are integrated.

Product List

Motor Circuit Breakers
Motor Circuit Breakers

Space-saving design has realized down-sizing of the control panel.
The rated short-circuit breaking capacity satisfies 10KA at a voltage of 200-240VAC.

Optional Parts and Accessories
Optional Parts and Accessories

We have a lot of optional units for Motor circuit breakers.



Download

Related Link

Inquiries