Factory Automation

Products

Industrial Robot MELFA
Vertical articulated robot

Vertical type robot

Just fit for futurist variable product and variable production.

Capable of top class high speed high precision operation with dedicated motor and amplifier.It has applicability to diverse works by easy connectibity with Mitsubishi's PLCs and servo motors.

  1. 1.Optimized arm length and 6 joints for a broader range of movement support complex assembly and process operations.
  2. 2.Suitable for a broad range of layouts, from transporting machine parts to assembling electrical components.
  3. 3.Designed to withstand environmental conditions, making it ideal for a wide range of applications.

Product List

RV-FR series
RV-FR series

Linking with the MELSEC iQ-R series PLC enables more advanced work. This series also includes MELSEC Q series dedicated controller and standalone controller model.
Supports optional MELFA SmartPlus functional enhancement.

RV-CR series
RV-CR series

Its structure features minimal protrusions, resulting in reduced interference with surroundings when the robot operates.
Supports optional MELFA SmartPlus functional enhancement.



Download

Related Link

Inquiries