• twitter
  • facebook
  • mail

Products

Print Page

 

Micro working robot (Discontinued product)

Micro working robot MELFA

RP series is an ultra-compact robot with the 5-joint closed link struc-ture.
The arm section has been downsized and made highly rigid, allowing productivity to be increased with high-speed operations.

Compact

Align the compact controller of the body and the A4 size, space-saving.
Possible integration into the high-density arrangement and equipment.

High-speed operation

5 links structure adopted. Lightweight and high rigidity of the arm portion.
Throughput is significantly improved in the high-speed operation.

Mechanism of closed 5 link structure

High precision

The closed link structure, has achieved an order of magnitude higher positioning accuracy.
It enables precise fine work.

Lineup

From the minimum size of the RP-1ADH to RP-5ADH of maximum payload capacity 5kg, line up the three types.
Optimal models can be selected according to the application and use environment.