• twitter
  • facebook
  • mail

Products

Print Page

 

In-Sight

In-Sight

In-Sight

[Manufactured by COGNEX: For Mitsubishi Electric FA devices]
The In-Sight software developed exclusively for use with Mitsubishi Electric FA devices with enhanced linking to In-Sight.
The vision system produced by COGNEX Corporation, offers better compatibility with FA devices, allowing it to be utilized more easily as a more user-friendly vision system.

Simple settings

Simplified settings using Easy Builder

  • Easy Builder allows connection to vision systems, setting of job (vision programs) settings.
  • Calibration between the robot and vision system to be completed easily and quickly.

Simple connection

Simplified connection using Ethernet

  • Up to three robots and seven vision systems can be connected together to the same system by Ethernet connection.
  • Vision system information can be shared between multiple robots.

In-Sight Simple connection

Simple control

Simplified control using robot language

  • The included dedicated vision system commands enable vision system startup, job selection, and control of data receiving and other operations to be completed quickly and easily using a single command without any need for protocols.
  • MELFA BASIC V comes with dedicated vision system control commands and status variables.
    These control commands and status variables enable the vision system to be controlled using simple programs.

Simple job editing

  • Jobs (Vision recognition programs) are created from the job editing screen.
  • Jobs can be edited using condition settings and other data, eliminating the need for specialized knowledge of vision control commands and other programming instructions.

Simple calibration

  • The calibration wizard allows settings used in converting workpiece positions recognized by the vision system into robot coordinate system coordinates easily and quickly.

Catalogs

Please refer to the "Catalogs" for details.